(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Urethane (Part Numbers)

Washers - Urethane
  • Volume Discount

•Shape: Washers
•Material: Urethane
•Thickness T (inch): 1

  • METRIC
  • inCAD Components

PDFP.2019-2570

Unit examples related to this product
Urethane Washers:Related Image
Type Standard Grade Precision Grade [ M ]Material [ H ]Hardness Photo No., Color
Standard URWS UAWS General Urethane
(Ether Polyurethane)
Shore A95 ①Natural Color
URWH UAWH Shore A90
URWM UAWM General Urethane
(Ester Polyurethane)
Shore A70
URWL - Shore A50
URHWH Heat Resistant Urethane Shore A90 ③Brown
UREWH Abrasion Resistant Urethane Shore A90 ④Dark Brown
UREWM Shore A70
Configurable URFS UAFSN General Urethane
(Ether Polyurethane)
Shore A95 ①Natural Color
URFH UAFH Shore A90
URFM UAFM General Urethane
(Ester Polyurethane)
Shore A70
URFL - Shore A50
URFY Shore A30
URFHE Antistatic Polyurethane Shore A90 ②Gray
URFME Shore A70
URFLE Shore A50
URHFH Heat Resistant Urethane Shore A90 ③Brown
VULFH Super Abrasion Resistant Urethane Vulkollan® Shore A92 ⑤Beige
VULFM Shore A68
UREFH Abrasion Resistant Urethane Shore A90 ④Dark Brown
UREFM Shore A70
URCES Ceramic Urethane Shore A95 ⑥Gray
URCEH Shore A90
URCEM Shore A70
[ ! ]For features of Ceramic Urethane, see >> Click here.
[ ! ]Urethane turns yellow by aging, but physical property or characteristics remain unchanged. For Yellow Discoloration of Urethane, see >> Click here.
[ ! ]Depending on the production lot, the side face may show marks from machining.

Specifications

■Standard
Part Number - V - T
URWL20 - 10 - 5
■Configurable
Part Number - D - V - T
URFM
URFH
-
-
D19
D35
-
-
V3
V18
-
-
T4.5
T8.0
■Characteristic Values of Antistatic Urethane
Specific Volume Resistivity 2.1x108Ω·cm
Surface Resistivity 4.0x109
(Conditions: Temperature 30°C Humidity 60%)
[ ! ]All other properties are equal to those of urethane of the same hardness.
■Standard
Part Number V T
Type D
Standard Grade 6 2                         1 2 3    
URWS (Standard: Shore A95) 8 2 3 4                     1 2 3    
URWH (Standard: Shore A90) 10   3 4 5 6                 1 2 3 5  
URWM (Standard: Shore A70) 12     4 5 6 8               1 2 3 5  
URWL (Standard: Shore A50) 15     4 5 6 8 10             1 2 3 5  
URHWH (Heat Resistant: Shore A90) 20       5 6 8 10 12               3 5 10
UREWH (Abrasion Resistant: Shore A90) 25       5 6 8 10 12 16 20           3 5 10
UREWM (Abrasion Resistant: Shore A70) 30       5 6 8 10 12 16 20           3 5 10
Standard Grade 35           8 10 12 16 20 25           5 10
UAWS (Standard: Shore A95) 40           8 10 12 16 20 25 30         5 10
UAWH (Standard: Shore A90) 50           8 10 12 16 20 25 30         5 10
UAWM (Standard: Shore A70) 60               12 16 20 25 30 40       5 10
■Configurable
Part Number D V T
Type 1mm Increment 1mm Increment 0.5mm Increment
Standard Grade 6~15 0 (No Hole)
2~41
(V≤D-4)
1.0~ 5.0
URFS (General Urethane Shore A95) URHFH (Heat Resistant Urethane Shore A90) 5.5~10.0
URFH (General Urethane Shore A90) VULFH (Vulkollan® Shore A92) 16~30 1.0~ 5.0
URFM (General Urethane Shore A70) VULFM (Vulkollan® Shore A68) 5.5~10.0
URFL (General Urethane Shore A50) UREFH (Abrasion Resistant Urethane Shore A90) 31~45 1.0~ 5.0
URFY (General Urethane Shore A30) UREFM (Abrasion Resistant Urethane Shore A70) 5.5~10.0
URFHE (Antistatic Polyurethane Shore A90) URCES (Ceramic Urethane Shore A95) 46~60 0 (No Hole)
10~70
(V≤D-4)
1.0~ 5.0
URFME (Antistatic Polyurethane Shore A70) URCEH (Ceramic Urethane Shore A90) 5.5~10.0
URFLE (Antistatic Polyurethane Shore A50) URCEM (Ceramic Urethane Shore A70) 61~80 1.0~ 5.0
Precision Grade 5.5~10.0
UAFSN (General Urethane Shore A95)     81~100 0 (No Hole)
20~80
(V≤D-4)
1.0~ 5.0
UAFH (General Urethane Shore A90)    
UAFM (General Urethane Shore A70)     5.5~10.0
       
[ ! ]When V=0, there is no hole. [ ! ]Vulkollan® is available for T=3.0 or larger. [ ! ]For Ceramic Urethane, T=5.0 or more.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UAWS25-5-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Precision Type O.D. D
(φ)
I.D. V
(φ)
Thickness T
(mm)
#2
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A95Precision GradeConfigurable Type25510-

Loading...

  1. 1

Example

Urethane Washers:Related Image
 

Basic Information

Shape Washers Material, General Urethane Thickness T(inch) 1

Please check the type/dimensions/specifications of the part UAWS25-5-10 in the Washers - Urethane series.

Products like this...

Part Number
UAWH10-3-5
UAWH10-4-1
UAWH10-4-2
UAWS25-5-3
UAWS25-5-5
UAWS25-6-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Precision Type O.D. D
(φ)
I.D. V
(φ)
Thickness T
(mm)
#2
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90Precision GradeConfigurable Type1035-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90Precision GradeConfigurable Type1041-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90Precision GradeConfigurable Type1042-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A95Precision GradeConfigurable Type2553-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A95Precision GradeConfigurable Type2555-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A95Precision GradeConfigurable Type25610-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.