(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Washers&Nuts - with One Clearance Hole

Square Washers&Nuts - with One Clearance Hole
  • Degreasing

•Shape: Square Nuts
•Application/Function: General
•Thread Ridge Type: Metric Coarse
•Shape: Dim. Configurable One-Hole Type

  • inCAD Components
Square Washers&Nuts - with One Clearance Hole:Related Image
・Materials
Type[ M ]Material
NutsWashers
FKTFKW1045 Carbon Steel-
FKTBFKWB1045 Carbon SteelBlack Oxide
FKTSFKWS304 Stainless Steel-

Specifications

Part Number-A-P-D
FKW16-A20-P10-D7
Part Number1mm Increment0.5mm IncrementM (Coarse)T
TypeBAP
Nuts
FKT
FKTB
FKTS
1616~50M/2+2≤P≤A-M/2-266
2286
25109
381210

Part Number1mm Increment0.5mm IncrementL
TypeBAP
Washers
FKW
FKWB
FKWS
1616~50D/2+2≤P≤A-D/2-279
2279
25791114
38791114

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FKT16-A[16-50/1]-P[5-45/0.5]
FKT22-A[16-50/1]-P[6-44/0.5]
FKT25-A[16-50/1]-P[7-43/0.5]
FKT38-A[16-50/1]-P[8-42/0.5]
FKTB16-A[16-50/1]-P[5-45/0.5]
FKTB22-A[16-50/1]-P[6-44/0.5]
FKTB25-A[16-50/1]-P[7-43/0.5]
FKTB38-A[16-50/1]-P[8-42/0.5]
FKTS16-A[16-50/1]-P[5-45/0.5]
FKTS22-A[16-50/1]-P[6-44/0.5]
FKTS25-A[16-50/1]-P[7-43/0.5]
FKTS38-A[16-50/1]-P[8-42/0.5]
FKW16-A[16-50/1]-P[6-44/0.5]-D[7,​9]
FKW22-A[16-50/1]-P[6-44/0.5]-D[7,​9]
FKW25-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
FKW38-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
FKWB16-A[16-50/1]-P[5.5-44/0.5]-D[7,​9]
FKWB22-A[16-50/1]-P[6-44/0.5]-D[7,​9]
FKWB25-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
FKWB38-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
FKWS16-A[16-50/1]-P[6-44/0.5]-D[7,​9]
FKWS22-A[16-50/1]-P[6-44/0.5]-D[7,​9]
FKWS25-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
FKWS38-A[16-50/1]-P[6-44/0.5]-D[7,​9,​11,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Thread ridge type Surface Treatment (Details) Pitch P
(mm)
Width A
(mm)
Width B
(mm)
Types Hole Dia. D
(mm)
1 Piece(s)

8 Days or more

106[Steel] S45CDNo[Metric coarse] Metric CoarseNo5 ~ 4516 ~ 5016Square Nuts-
1 Piece(s)

8 Days or more

108[Steel] S45CDNo[Metric coarse] Metric CoarseNo6 ~ 4416 ~ 5022Square Nuts-
1 Piece(s)

8 Days or more

1010[Steel] S45CDNo[Metric coarse] Metric CoarseNo7 ~ 4316 ~ 5025Square Nuts-
1 Piece(s)

8 Days or more

1012[Steel] S45CDNo[Metric coarse] Metric CoarseNo8 ~ 4216 ~ 5038Square Nuts-
1 Piece(s)

10 Days or more

106[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide Coating5 ~ 4516 ~ 5016Square Nuts-
1 Piece(s)

10 Days or more

108[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide Coating6 ~ 4416 ~ 5022Square Nuts-
1 Piece(s)

10 Days or more

1010[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide Coating7 ~ 4316 ~ 5025Square Nuts-
1 Piece(s)

10 Days or more

1012[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide Coating8 ~ 4216 ~ 5038Square Nuts-
1 Piece(s)

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNo5 ~ 4516 ~ 5016Square Nuts-
1 Piece(s)

8 Days or more

108[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNo6 ~ 4416 ~ 5022Square Nuts-
1 Piece(s)

8 Days or more

1010[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNo7 ~ 4316 ~ 5025Square Nuts-
1 Piece(s)

8 Days or more

1012[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNo8 ~ 4216 ~ 5038Square Nuts-
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-No6 ~ 4416 ~ 5016Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-No6 ~ 4416 ~ 5022Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-No6 ~ 4416 ~ 5025Square Washers7 ~ 14
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-No6 ~ 4416 ~ 5038Square Washers7 ~ 14
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide Coating5.5 ~ 4416 ~ 5016Square Washers7 ~ 9
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide Coating6 ~ 4416 ~ 5022Square Washers7 ~ 9
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide Coating6 ~ 4416 ~ 5025Square Washers7 ~ 14
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide Coating6 ~ 4416 ~ 5038Square Washers7 ~ 14
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-No6 ~ 4416 ~ 5016Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-No6 ~ 4416 ~ 5022Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-No6 ~ 4416 ~ 5025Square Washers7 ~ 14
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-No6 ~ 4416 ~ 5038Square Washers7 ~ 14

Loading...

  1. 1
 

Basic Information

Application / function General Sales Unit Low Quantity Available beginning with 1 pc. Shape details Dim. Configurable One-Hole Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.