(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Nut, JIS B-1163

Square Nut, JIS B-1163
  • Volume Discount

•Shape: Square Nuts
•Material: 304 Stainless Steel Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number
NSQA-SUS-M4
NSQA-SUS-M5
NSQA-SUS-M6
NSQA-SUS-M8
NSQA-SUS-M10
NSQA-SUS-M12
NSQA-SUS-M16
NSQA-SUS-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Equivalent Thread ridge type Metric coarse Application / function Standard
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support