(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Nut

Rectangular Nut
  • Volume Discount

•Shape: Square Nuts
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number

Configured Part Number is shown.

Part Number
NSQF-ST3W-M6
NSQH-STC-M5
NSQH-STC-M6
NSQL-STC-M5
NSQL-STC-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Height
(mm)
1 Piece(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White23
1 Piece(s)Available

8 Days or more

-5Chromate Plating[Chromate Plating] Chromate Plating23
1 Piece(s)Available

8 Days or more

-6Chromate Plating[Chromate Plating] Chromate Plating23
1 Piece(s)Available

8 Days or more

-5Chromate Plating[Chromate Plating] Chromate Plating20
1 Piece(s)Available

8 Days or more

-6Chromate Plating[Chromate Plating] Chromate Plating20

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Application / function Standard
Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support