(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Thumb Nut - Knurled, Steel

Cylindrical Thumb Nut - Knurled, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical Thumb Nut - Knurled, Steel
  • Cylindrical Thumb Nut - Knurled, Steel
  • Volume Discount
  • Degreasing

•Shape: Round nut
•Application/Function: Hand tightening

  • inCAD Components
Knurled Thumb Nuts with Side Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
CoarseFine
CRNTCRNTS1045 Carbon SteelBlack Oxide
SCRNTSCRNTS304 Stainless Steel-

Specifications

Part Number
CRNT10
Part NumberMxPitch CoarseMxPitch FineDTdbApplicable Hex Key Wrench SizeM1C
TypeM
CRNT (Coarse)
CRNTS (Fine)
SCRNT (Coarse)
SCRNTS (Fine)
1010x1.510x1.02584.65440.5
1212x1.7512x1.030105.8655
1616x216x1.538126.97661
2020x2.5-45169.288
2424x3-501898
3030x3.5-602011.51010

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRNT10
CRNT12
CRNT16
CRNT20
CRNT24
CRNT30
CRNTS10
CRNTS12
CRNTS16
SCRNT10
SCRNT12
SCRNT16
SCRNTS10
SCRNTS12
SCRNTS16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Thread ridge type Surface Treatment (Details) Types
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1024[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1030[Stainless Steel] 1045 Carbon Steel-[Metric coarse] Metric Coarse[Black oxide coating] Black OxideCoarse Thread
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 1045 Carbon Steel-[Metric fine] Metric Fine[Black oxide coating] Black OxideFine Thread
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] 1045 Carbon Steel-[Metric fine] Metric Fine[Black oxide coating] Black OxideFine Thread
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] 1045 Carbon Steel-[Metric fine] Metric Fine[Black oxide coating] Black OxideFine Thread
1 Piece(s)Available

8 Days or more

1010[Steel] 304 Stainless Steel[No] None[Metric coarse] Metric Coarse[No] NoneCoarse Thread
1 Piece(s)Available

8 Days or more

1012[Steel] 304 Stainless Steel[No] None[Metric coarse] Metric Coarse[No] NoneCoarse Thread
1 Piece(s)Available

8 Days or more

1016[Steel] 304 Stainless Steel[No] None[Metric coarse] Metric Coarse[No] NoneCoarse Thread
1 Piece(s)Available

8 Days or more

1010[Steel] 304 Stainless Steel[No] None[Metric fine] Metric Fine[No] NoneFine Thread
1 Piece(s)Available

8 Days or more

1012[Steel] 304 Stainless Steel[No] None[Metric fine] Metric Fine[No] NoneFine Thread
1 Piece(s)Available

8 Days or more

1016[Steel] 304 Stainless Steel[No] None[Metric fine] Metric Fine[No] NoneFine Thread

Loading...

  1. 1

More Information

■Features
1. The nuts can be tightened with hex key wrenches usingthe holes, made to fit the wrenches, on the side.
2. The tapped holes can be used for retaining set screws.
3. Use in spaces where standard hex wrenches cannot reach.
 

Basic Information

Application / function Hand Tightening

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.