(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Nut - 18-8 Stainless Steel, Metric, ZSPCR

Cylindrical Nut - 18-8 Stainless Steel, Metric, ZSPCR

18-8 Stainless steel provides excellent corrosion resistance and is a common material used in spacers. Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics.

Part Number

Configured Part Number is shown.

Part Number
ZSPCR-320
ZSPCR-321
ZSPCR-322
ZSPCR-323
ZSPCR-324
ZSPCR-325
ZSPCR-326
ZSPCR-327
ZSPCR-328
ZSPCR-329
ZSPCR-330
ZSPCR-331
ZSPCR-332
ZSPCR-333
ZSPCR-334
ZSPCR-335
ZSPCR-336
ZSPCR-337
ZSPCR-338
ZSPCR-339
ZSPCR-340
ZSPCR-341
ZSPCR-342
ZSPCR-343
ZSPCR-344
ZSPCR-345
ZSPCR-346
ZSPCR-347
ZSPCR-348
ZSPCR-349
ZSPCR-350
ZSPCR-351
ZSPCR-352
ZSPCR-353
ZSPCR-354
ZSPCR-355
ZSPCR-356
ZSPCR-357
ZSPCR-358
ZSPCR-359
ZSPCR-360
ZSPCR-361
ZSPCR-362
ZSPCR-363
ZSPCR-364
ZSPCR-365
ZSPCR-366
ZSPCR-367
ZSPCR-368
ZSPCR-369
ZSPCR-370
ZSPCR-371
ZSPCR-372
ZSPCR-373
Part NumberMinimum order quantityVolume DiscountDays to Ship OD Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M2.5 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M2.5 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M2.5 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

4.5mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

6mm For M3 Screw Size
1 Piece(s)

13 Days

6mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

Quote

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

8mm For M3 Screw Size
1 Piece(s)

13 Days

8mm For M4 Screw Size
1 Piece(s)

13 Days

8mm For M5 Screw Size
1 Piece(s)

13 Days

10mm For M4 Screw Size
1 Piece(s)

13 Days

10mm For M5 Screw Size
1 Piece(s)

13 Days

10mm For M4 Screw Size
1 Piece(s)

13 Days

10mm For M5 Screw Size
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship OD Screw Size

Loading...

  1. 1

Basic Information

Material 18-8 Stainless Steel Surface Treatment No Application / function General
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support