(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Round nut
•Material: 1045 Carbon Steel
•Application/Function: General
•Surface Treatment: Electroless Nickel
•Thread Ridge Type: Metric Coarse
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |
Standard | Long | |||
RNSB | RNLB | 1045 Carbon Steel | 35~40HRC | Black Oxide |
RNSM | RNLM | Electroless Nickel Plating |
Part Number |
RNSB6 |
Part Number | D | L | L1 | B | b | b1 | C | |
Type | M (Coarse) | |||||||
RNSB RNSM RNLB RNLM | 4 | 8.5 | 5 | 10 | 4 | 3 | 8 | 0.3 |
5 | 10 | 7 | 13 | 5 | 4 | 10 | ||
6 | 13 | 9 | 16 | 6 | 5 | 12 | 0.5 | |
8 | 16 | 12 | 22 | 8 | 6.5 | 16.5 | ||
10 | 18 | 14 | 26 | 10 | 8 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RNLB4 |
RNLB5 |
RNLB6 |
RNLB8 |
RNLB10 |
RNLM4 |
RNLM5 |
RNLM6 |
RNLM8 |
RNLM10 |
RNSB4 |
RNSB5 |
RNSB6 |
RNSB8 |
RNSB10 |
RNSM4 |
RNSM5 |
RNSM6 |
RNSM8 |
RNSM10 |
Part Number |
---|
Loading...
Material | 1045 Carbon Steel | Thread ridge type | Metric Coarse | Application / function | General |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy