(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Flanged Nut
•Application/Function: General
•Thread Ridge Type: Metric Coarse
•Sale Unit: Individually Sold (Min. 1 pc)
•Shape: Flanged Nuts
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
FRNUT | SWCH Carbon Steel10R Carbon Wire Steel (JIS) | Trivalent Chromate |
FRSNUT | 302HQ Stainless Steel | - |
Part Number | ||||
FRNUT5 |
Part Number | (Coarse) | D | B | (e) | T | T1 (Min.) | |
Type | M | ||||||
FRNUT FRSNUT | 3 | 0.5 | 8 | 5.5 | 6.3 | 3.7 | 1 |
4 | 0.7 | 10 | 7 | 8 | 4.5 | 1.1 | |
5 | 0.8 | 12 | 8 | 9.2 | 5.5 | 1.1 | |
6 | 1 | 13 | 10 | 11.5 | 6 | 1.5 | |
8 | 1.25 | 17 | 12 | 13.8 | 7.5 | 1.5 | |
10 | 1.5 | 19 | 14 | 16.2 | 9 | 1.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FRNUT3 |
FRNUT4 |
FRNUT5 |
FRNUT6 |
FRNUT8 |
FRNUT10 |
FRSNUT3 |
FRSNUT4 |
FRSNUT5 |
FRSNUT6 |
FRSNUT8 |
FRSNUT10 |
Part Number |
---|
Loading...
Thread ridge type | Metric Coarse | Application / function | General | Sales Unit | Individucally Sold (Min. 1 pc) |
---|---|---|---|---|---|
Shape details | Flanged Nuts |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy