(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Flanged Nuts - Nylon Insert, Trivalent Chromate Coated, FNTLNF

Flanged Nuts - Nylon Insert, Trivalent Chromate Coated, FNTLNF
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: SWCH Equivalent
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening

Part Number
FNTLNF-ST3W-M8
FNTLNF-ST3W-M10
FNTLNF-ST3W-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White
Self-Loosening details Nylon Nut

Additional Products in this Category

Tech Support