(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SOLN, Large Diameter

SOLN, Large Diameter
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Disc Spring Washer Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening

Part Number

Configured Part Number is shown.

SOLN-S-M8X13X18-3W-NS

Part Number
SOLN-S-M8X13X18-3W-NS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Iron Surface Treatment Trivalent Chromate
Thread ridge type Metric coarse Application / function Stop loosening Sales Unit Box/package
Surface Treatment (Details) Trivalent White Self-Loosening details Disc Spring Washer Nut Height No spike on surface
Pitch 1.25

Please check the type/dimensions/specifications of the part SOLN-S-M8X13X18-3W-NS in the SOLN, Large Diameter series.

Additional Products in this Category

Tech Support