(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Pan Head Screws - with Washer Set

Phillips Pan Head Screws - with Washer Set
  • Volume Discount

•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan Head
•Tip shape: Flat End

  • inCAD Components
Phillips Pan Head Screws - with Washer Set:Related Image
・Materials
NSET
Screw[ M ] Material: SWCH Carbon Steel Equivalent
WashersSpring Washer JIS B 1251
Flat Washer JIS B 1256
[ S ]Surface TreatmentTrivalent Chromate
SCBJ
Screw[ M ] Material: 304 Stainless Steel
WashersSpring Washer JIS B 1251
Flat Washer JIS B 1256

Specifications

Part Number
SCBJ6-10
Part Number
Type M-L
NSET
SCBJ
2-4
5
6
8
2.5 -4
5
6
8
10
2.6 -4
5
6
8
10
3-5
6
8
10
12
14
15
16
20
25
30
35
40
45
50
4-5
6
8
10
12
14
16
20
25
30
35
40
45
50
5-8
10
12
14
16
20
25
30
35
40
45
50
6-10
12
14
16
20
25
30
35
40
45
50
MxPAEC (Max.)D(a)Cross Recess Number
2x0.43.51.34.06.02.11
2.5x0.454.51.74.86.52.71
2.6x0.454.51.74.87.52.71
3x0.55.52.05.58.03.02
4x0.77.02.67.010.04.42
5x0.89.03.38.512.05.42
6x1.010.53.911.513.06.93

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NSET2-4
NSET2-5
NSET2-6
NSET2-8
NSET2.6-4
NSET2.6-5
NSET2.6-6
NSET2.6-8
NSET2.6-10
NSET3-5
NSET3-6
NSET3-8
NSET3-10
NSET3-12
NSET3-14
NSET3-15
NSET3-16
NSET3-20
NSET3-25
NSET3-30
NSET3-35
NSET3-40
NSET3-45
NSET3-50
NSET4-5
NSET4-6
NSET4-8
NSET4-10
NSET4-12
NSET4-14
NSET4-16
NSET4-20
NSET4-25
NSET4-30
NSET4-35
NSET4-40
NSET4-45
NSET4-50
NSET5-8
NSET5-10
NSET5-12
NSET5-14
NSET5-16
NSET5-20
NSET5-25
NSET5-30
NSET5-35
NSET5-40
NSET5-45
NSET5-50
NSET6-10
NSET6-12
NSET6-14
NSET6-16
NSET6-20
NSET6-25
NSET6-30
NSET6-35
NSET6-40
NSET6-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Additional Shapes
1 Piece(s)Available

8 Days or more

1024[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1025[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1026[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1028[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

102.64[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

102.65[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

102.66[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

102.68[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

102.610[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1035[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1036[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1038[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10310[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10312[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10314[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10315[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10316[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10320[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10325[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10330[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10335[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10340[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10345[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10350[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1045[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1046[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1048[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10410[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10412[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10414[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10416[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10420[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10425[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10430[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10435[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10440[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10445[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10450[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

1058[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10510[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10512[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10514[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10516[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10520[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10525[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10530[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10535[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10540[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10545[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10550[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10610[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10612[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10614[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10616[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10620[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10625[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

Same day

Stock

10630[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10635[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10640[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included
1 Piece(s)Available

8 Days or more

10645[Steel] SWCH Carbon Steel (JIS)[Trivalent Chromate] Trivalent ChromateWasher Included

Loading...

 

Basic Information

Detailed Shape Pan Head Mounting Hole Shape Phillips Basic Shape Standard
Tip shape Flat End Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.