(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A split washer and flat washer are captive under the hexagonal shaped head to prevent them falling off, and a numerical strength indicator (4) is stamped on the head.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | SWCH Equivalent |
Thread ridge Type | Metric coarse | Tip shape | Flat End | Additional Shapes | Washer Included |
Sales Unit | Box/package | Application | High Strength | Strength Class(Steel) | 4.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy