(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Collars - Internally Threaded.

Resin Collars - Internally Threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Polyacetal (black) is added. [6/30/2023]
Resin collars with inner diameter of the internal thread type.

  • METRIC
  • inCAD Components

(i)Caution

  • Quantity limit information: Due to a lack of Polyacetal white/black and fluororesin, the quantity that can be ordered is limited to 29 items or less. We apologize for any inconvenience caused. Thank you for your understanding.
Resin Collars - Tapped:Related Image
・Materials
Type[ M ]Material
CLJTJPolyacetal
CLJTMMC Nylon (Standard Grade - Blue)
[ ! ]Material Properties >> Click here

Specifications

Part Number-D-L
CLJTM10-D30-L30
■Resin Collar-Tapped-
Part NumberDL
TypeM(xPitch)0.5mm Increment
CLJTJ

CLJTM
4 (x0.7)
5 (x0.8)
6
(x1.0)
8
(x1.25)
8A
(x1.0)
10
(x1.5)
12
(x1.75)
12A
(x1.0)
16
(x2.0)
18A
(x1.0)
20
(x2.5)
10.0~20.0
(0.5mm Increment)
10.0~25.0
25.5~50
21~30
(1mm Increment)
10.0~25.0
25.5~50
50.5~60
31~40
(1mm Increment)
10.0~25.0
25.5~50
50.5~60
41~50
(1mm Increment)
10.0~25.0
25.5~50
50.5~60
51~60
(1mm Increment)
10.0~25.0
25.5~50
50.5~60
[ ! ]D-M ≥6[ ! ]L≤Mx3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLJTJ4-D[10-20/0.5]-L[10-60/0.5]
CLJTJ4-D[21-60/1]-L[10-60/0.5]
CLJTJ5-D[10-20/0.5]-L[10-60/0.5]
CLJTJ5-D[21-60/1]-L[10-60/0.5]
CLJTJ6-D[10-20/0.5]-L[10-60/0.5]
CLJTJ6-D[21-60/1]-L[10-60/0.5]
CLJTJ8-D[10-20/0.5]-L[10-60/0.5]
CLJTJ8-D[21-60/1]-L[10-60/0.5]
CLJTJ8A-D[10-20/0.5]-L[10-60/0.5]
CLJTJ8A-D[21-60/1]-L[10-60/0.5]
CLJTJ10-D[10-20/0.5]-L[10-60/0.5]
CLJTJ10-D[21-60/1]-L[10-60/0.5]
CLJTJ12-D[10-20/0.5]-L[10-60/0.5]
CLJTJ12-D[21-60/1]-L[10-60/0.5]
CLJTJ12A-D[10-20/0.5]-L[10-60/0.5]
CLJTJ12A-D[21-60/1]-L[10-60/0.5]
CLJTJ16-D[10-20/0.5]-L[10-60/0.5]
CLJTJ16-D[21-60/1]-L[10-60/0.5]
CLJTJ18A-D[10-20/0.5]-L[10-60/0.5]
CLJTJ18A-D[21-60/1]-L[10-60/0.5]
CLJTJ20-D[10-20/0.5]-L[10-60/0.5]
CLJTJ20-D[21-60/1]-L[10-60/0.5]
CLJTM4-D[10-20/0.5]-L[10-25/0.5]
CLJTM4-D[21-60/1]-L[10-25/0.5]
CLJTM5-D[10-20/0.5]-L[10-35/0.5]
CLJTM5-D[21-60/1]-L[10-35/0.5]
CLJTM6-D[10-20/0.5]-L[10-60/0.5]
CLJTM6-D[21-60/1]-L[10-60/0.5]
CLJTM8-D[10-20/0.5]-L[10-60/0.5]
CLJTM8-D[21-60/1]-L[10-60/0.5]
CLJTM8A-D[10-20/0.5]-L[10-60/0.5]
CLJTM8A-D[21-60/1]-L[10-60/0.5]
CLJTM10-D[10-20/0.5]-L[10-60/0.5]
CLJTM10-D[21-60/1]-L[10-60/0.5]
CLJTM12-D[10-20/0.5]-L[10-60/0.5]
CLJTM12-D[21-60/1]-L[10-60/0.5]
CLJTM12A-D[10-20/0.5]-L[10-60/0.5]
CLJTM12A-D[21-60/1]-L[10-60/0.5]
CLJTM16-D[10-20/0.5]-L[10-60/0.5]
CLJTM16-D[21-60/1]-L[10-60/0.5]
CLJTM18A-D[10-20/0.5]-L[10-60/0.5]
CLJTM18A-D[21-60/1]-L[10-60/0.5]
CLJTM20-D[10-20/0.5]-L[10-60/0.5]
CLJTM20-D[21-60/1]-L[10-60/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(mm)
Thickness / Length
(mm)
Material Detailed Material Thread Diameter M (Pitch)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal4 (×0.7)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal4 (×0.7)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal5 (×0.8)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal5 (×0.8)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal6 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal6 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal8 (×1.25)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal8 (×1.25)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal8 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal8 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal10 (×1.5)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal10 (×1.5)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal12 (×1.75)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal12 (×1.75)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal12 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal12 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal16 (×2.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal16 (×2.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal18 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal18 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60PolyacetalPolyacetal20 (×2.5)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60PolyacetalPolyacetal20 (×2.5)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 25MC NylonMC Nylon4 (×0.7)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 25MC NylonMC Nylon4 (×0.7)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 35MC NylonMC Nylon5 (×0.8)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 35MC NylonMC Nylon5 (×0.8)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon6 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon6 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon8 (×1.25)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon8 (×1.25)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon8 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon8 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon10 (×1.5)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon10 (×1.5)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon12 (×1.75)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon12 (×1.75)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon12 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon12 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon16 (×2.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon16 (×2.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon18 (×1.0)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon18 (×1.0)
1 Piece(s)

9 Days or more

1010 ~ 2010 ~ 60MC NylonMC Nylon20 (×2.5)
1 Piece(s)

9 Days or more

1021 ~ 6010 ~ 60MC NylonMC Nylon20 (×2.5)

Loading...

  1. 1
 

Basic Information

Shape Standard Hole type Tapped Hole Form of Sales Sold Separately

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.