(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Countersunk.

Metal Washers - Countersunk.
  • Volume Discount
  • Lead Time Reduction

316 Stainless Steel, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Straight
•Bore Style: Countersunk
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

PDFP.2019-2319

Unit examples related to this product
Washers - Countersunk, Standard:Related Image
・Materials
Standard Dimension Configurable[ M ]Material[ S ]Surface Treatment
-FWSRC1045 Carbon Steel-
WSRBFWSRBBlack Oxide
WSRMFWSRMElectroless Nickel Plating
-FWSRA2017 Aluminum AlloyClear Anodize
WSRSFWSRS304 Stainless Steel-

Specifications

Part Number-D-V-E-Q-T
WSRM14-2.5
FWSRS
-D17.5-V6.5-E3-T7.5
WBAB30-V8-Q18-T3
■Countersunk, Standard
Part NumberTEV
TypeD
WSRB
WSRM
WSRS
142.52.54.5
4
5
16335.5
4
5
203.53.56.6
4
5
25559
6
306611
8
■Countersunk, Dimension Configurable
Part NumberDV
0.5mm Increment (V3 or More)
E
0.5mm Increment
T
0.5mm Increment
FWSRC
FWSRB
FWSRM
FWSRA
FWSRS
10.0~20.0
(0.5mm Increment)
2.0

2.6

3~30
2.0~10.0

E≤T
2.0~5.0
5.5~10.0
21~30
(1mm Increment)
2.0~5.0
5.5~10.0
31~40
(1mm Increment)
2.0~5.0
5.5~10.0
41~50
(1mm Increment)
2.0~5.0
5.5~10.0
51~60
(1mm Increment)
2.0~5.0
5.5~10.0
[ ! ](D-V)/2-E≥1->1mm or more is required for the min. thickness.
[ ! ]Circularity cannot be guaranteed because the thickness V becomes 0 when E=T.

Alterations

Washers - Countersunk, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWSRA-D[10-20/0.5]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRA-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRA-D[21-60/1]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRA-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRB-D[10-20/0.5]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRB-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRB-D[21-60/1]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRB-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRC-D[10-20/0.5]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRC-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRC-D[21-60/1]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRC-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRM-D[10-20/0.5]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRM-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRM-D[21-60/1]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRM-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRS-D[10-20/0.5]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRS-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
FWSRS-D[21-60/1]-V[2,​2.6]-E[2-10/0.5]-T[2-10/0.5]
FWSRS-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5]
WSRB14-2.5
WSRB14-4
WSRB14-5
WSRB16-3
WSRB16-4
WSRB16-5
WSRB20-3.5
WSRB20-4
WSRB20-5
WSRB25-5
WSRB25-6
WSRB25-[5,​5.5,​6]
WSRB30-6
WSRB30-8
WSRB30-[6,​7,​8]
WSRB40-10
WSRB50-10
WSRM14-2.5
WSRM14-4
WSRM14-5
WSRM16-3
WSRM16-4
WSRM16-5
WSRM20-3.5
WSRM20-4
WSRM20-5
WSRM25-5
WSRM25-6
WSRM25-[5,​5.5,​6]
WSRM30-6
WSRM30-8
WSRM30-[6,​7,​8]
WSRM40-10
WSRM50-10
WSRS14-2.5
WSRS14-4
WSRS14-5
WSRS16-3
WSRS16-4
WSRS16-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish The depth of Countersinks E
(φ)
Countersink Depth E
(mm)
1 Piece(s)

12 Days or more

1010 ~ 202 ~ 2.62 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)-2 ~ 10
1 Piece(s)

12 Days or more

1010 ~ 203 ~ 302 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)-2 ~ 10
1 Piece(s)

12 Days or more

1021 ~ 602 ~ 2.62 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)-2 ~ 10
1 Piece(s)

12 Days or more

1021 ~ 603 ~ 302 ~ 10[Aluminum] 2017 Aluminum AlloyAlumite (White)-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 202 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 203 ~ 302 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 302 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 202 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 203 ~ 302 ~ 10[Steel] 1045 Carbon SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 302 ~ 10[Steel] 1045 Carbon SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 202 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 203 ~ 302 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.62 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 302 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 202 ~ 2.62 ~ 10[Stainless Steel] 304 Stainless SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1010 ~ 203 ~ 302 ~ 10[Stainless Steel] 304 Stainless SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 602 ~ 2.62 ~ 10[Stainless Steel] 304 Stainless SteelNo-2 ~ 10
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 302 ~ 10[Stainless Steel] 304 Stainless SteelNo-2 ~ 10
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelBlack Oxide2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelBlack Oxide2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelBlack Oxide2.5-
1 Piece(s)Available

8 Days or more

10165.5-[Steel] 1045 Carbon SteelBlack Oxide3-
1 Piece(s)Available

Same day

Stock

10165.5-[Steel] 1045 Carbon SteelBlack Oxide3-
1 Piece(s)Available

Same day

Stock

10165.5-[Steel] 1045 Carbon SteelBlack Oxide3-
1 Piece(s)Available

8 Days or more

10206.6-[Steel] 1045 Carbon SteelBlack Oxide3.5-
1 Piece(s)Available

8 Days or more

10206.6-[Steel] 1045 Carbon SteelBlack Oxide3.5-
1 Piece(s)Available

Same day

Stock

10206.6-[Steel] 1045 Carbon SteelBlack Oxide3.5-
1 Piece(s)Available

8 Days or more

10259-[Steel] 1045 Carbon SteelBlack Oxide5-
1 Piece(s)Available

8 Days or more

10259-[Steel] 1045 Carbon SteelBlack Oxide5-
1 Piece(s)

10 Days or more

102595 ~ 6[Steel] 1045 Carbon SteelBlack Oxide5-
1 Piece(s)Available

8 Days or more

103011-[Steel] 1045 Carbon SteelBlack Oxide6-
1 Piece(s)Available

8 Days or more

103011-[Steel] 1045 Carbon SteelBlack Oxide6-
1 Piece(s)

10 Days or more

1030116 ~ 8[Steel] 1045 Carbon SteelBlack Oxide6-
1 Piece(s)

10 Days or more

10401110[Steel] 1045 Carbon SteelBlack Oxide6-
1 Piece(s)

10 Days or more

10501110[Steel] 1045 Carbon SteelBlack Oxide6-
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating2.5-
1 Piece(s)Available

8 Days or more

10165.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating3-
1 Piece(s)Available

8 Days or more

10165.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating3-
1 Piece(s)Available

8 Days or more

10165.5-[Steel] 1045 Carbon SteelElectroless Nickel Plating3-
1 Piece(s)Available

8 Days or more

10206.6-[Steel] 1045 Carbon SteelElectroless Nickel Plating3.5-
1 Piece(s)Available

8 Days or more

10206.6-[Steel] 1045 Carbon SteelElectroless Nickel Plating3.5-
1 Piece(s)Available

8 Days or more

10206.6-[Steel] 1045 Carbon SteelElectroless Nickel Plating3.5-
1 Piece(s)Available

8 Days or more

10259-[Steel] 1045 Carbon SteelElectroless Nickel Plating5-
1 Piece(s)Available

8 Days or more

10259-[Steel] 1045 Carbon SteelElectroless Nickel Plating5-
1 Piece(s)

10 Days or more

102595 ~ 6[Steel] 1045 Carbon SteelElectroless Nickel Plating5-
1 Piece(s)Available

8 Days or more

103011-[Steel] 1045 Carbon SteelElectroless Nickel Plating6-
1 Piece(s)Available

8 Days or more

103011-[Steel] 1045 Carbon SteelElectroless Nickel Plating6-
1 Piece(s)

10 Days or more

1030116 ~ 8[Steel] 1045 Carbon SteelElectroless Nickel Plating6-
1 Piece(s)

10 Days or more

10401110[Steel] 1045 Carbon SteelElectroless Nickel Plating6-
1 Piece(s)

10 Days or more

10501110[Steel] 1045 Carbon SteelElectroless Nickel Plating6-
1 Piece(s)Available

8 Days or more

10144.5-[Stainless Steel] 304 Stainless SteelNo2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Stainless Steel] 304 Stainless SteelNo2.5-
1 Piece(s)Available

8 Days or more

10144.5-[Stainless Steel] 304 Stainless SteelNo2.5-
1 Piece(s)Available

8 Days or more

10165.5-[Stainless Steel] 304 Stainless SteelNo3-
1 Piece(s)Available

8 Days or more

10165.5-[Stainless Steel] 304 Stainless SteelNo3-
1 Piece(s)Available

8 Days or more

10165.5-[Stainless Steel] 304 Stainless SteelNo3-

Loading...

 

Basic Information

Shape Straight Bore Style Flat Head Screw Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Selectable
Hardness(HRC) No Hardened Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.