(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strut Clamps enabling the rotating angle to be adjusted and fixed by combining the square bar and square pipe or by combining the round bar and round pipe.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
KHKR | 1018 Carbon Steel | Black Oxide | Hex Socket Head Set Screw |
MHKR | Electroless Nickel Plating | ||
AHKR | 6063 Aluminum Alloy | Black Anodize | |
SHKR | 304 Stainless Steel | - |
Part Number |
KHKR20 |
Part Number | D1H7* | A | B | P | P1 | P2 | L1 | L2 | E1 | E2 | H | J1 | J2 | M (Coarse) | N (Coarse) | d | d1 | Z | C | ||||||
Type | DD8* | F | g6 | H7 | |||||||||||||||||||||
KHKR MHKR AHKR SHKR | 8 | +0.062 +0.040 | 8 | +0.015 0 | 5 | -0.004 -0.012 | +0.012 0 | 43 | 12 | 19 | 7 | 12 | 6 | 6.3 | 12.5 | 11.5 | 3 | 8 | 7 | M3 | M3 | 3.5 | 6 | 3 | 2 |
10 | 10 | 52 | 13 | 23 | 9 | 14 | 15 | 14 | 10 | 9 | M4 | 4.5 | 7.5 | 5 | |||||||||||
12 | +0.077 +0.050 | 12 | +0.018 0 | 58 | 15 | 26 | 11 | 15 | 16.5 | 15.5 | 11 | 10 | |||||||||||||
15 | 15 | 10 | -0.005 -0.014 | +0.015 0 | 67 | 19 | 33 | 12 | 21 | 10 | 10.3 | 18 | 16 | 5 | 12.5 | 10.5 | M4 | 3 | |||||||
20 | +0.098 +0.065 | 20 | +0.021 0 | 78 | 25 | 39 | 15 | 24 | 20.5 | 18.5 | 15 | 13 | |||||||||||||
25 | 25 | 90 | 30 | 44 | 18 | 26 | 24 | 22 | 18 | 16 | M5 | M5 | 5.5 | 9 | 5.5 | 4 | |||||||||
[ ! ]The tolerance of DD8 and D1H7, and perpendicularity are the tolerances before slitting. [ ! ]Recommended D1 tolerance of fitting shafts are g6 and f8. Tightening with a long wrench is recommended. |
D | Included Screw |
8 | M3-8, 2 pcs. |
10 | M4-8, 2 pcs. |
12 | M4-10, 2 pcs. |
15 | M4-12, 2 pcs. |
20 | M4-20, 2 pcs. |
25 | M5-20, 2 pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AHKR8 |
AHKR10 |
AHKR12 |
AHKR15 |
AHKR20 |
AHKR25 |
KHKR8 |
KHKR10 |
KHKR12 |
KHKR15 |
KHKR20 |
KHKR25 |
MHKR8 |
MHKR10 |
MHKR12 |
MHKR15 |
MHKR20 |
MHKR25 |
SHKR8 |
SHKR10 |
SHKR12 |
SHKR15 |
SHKR20 |
SHKR25 |
Part Number |
---|
Loading...
Type | Flexible (Rotation) | Post Shape | Round / Square | Combined Posts Dia. | Equal Dia. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy