(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight and High Precision Cross Roller Stages with table through holes made of aluminum alloy.
Part Number
Configured Part Number is shown.
XYPPG100
Travel Distance (X Distance) (Selection Range)(mm) | ±10~30mm | Travel Distance (Y Distance) (Selection Range)(mm) | ±10~30mm |
---|---|---|---|
Load Capacity (Range)(N) | 50.1~100 | Table Size (Length) L (Range)(mm) | 91~120 |
Table Size (Width) W (Range)(mm) | 91~120 | Table Size (Thickness) H (Range)(mm) | 25.1~30 |
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Table Size (Length) L(mm) | 100 |
Table Size (Width) W(mm) | 100 | Allowable Load(N) | 63.7 |
Show More | |||
Travel Distance (X Distance)(mm) | ±12.5 | Travel Distance (Y Distance)(mm) | ±12.5 |
Table Size (Thickness) H(mm) | 30 | Through Hole (Table Center Hole) | With Through Hole |
Table Straightness(µm) | 3 | Table Parallelism(µm) | 20 |
Moment Rigidity (Pitching)("/N•cm) | 0.07 | Moment Rigidity (Yawing)("/N•cm) | 0.08 |
Moment Rigidity (Rolling)("/N•cm) | 0.1 | Feed Knob Position | Side |
Clamp | [Standard] Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
RoHS | 10 | - | - |
Show Less |
Part Number |
XYSPG80 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | ||||||||
Type | No. | Straightness | Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | |||||
XYSPG | 40 | 40x40 | ±6.5 | 9.8 | 3µm | 20µm | 40" | 20" | 0.7 | 0.8 | 0.7 | 0.57 | 0.50 | 0.64 | 50µm | 0.2 |
60 | 60x60 | 29.4 | 2.3 | 1.9 | 2.3 | 0.19 | 0.13 | 0.15 | 0.4 | |||||||
80 | 80x80 | ±12.5 | 39.2 | 5.1 | 4.2 | 5.1 | 0.13 | 0.13 | 0.11 | 0.7 | ||||||
100 | 100x100 | 5.1 | 4.2 | 5.1 | 0.08 | 0.10 | 0.08 | 1.1 | ||||||||
XYPPG | 100 | 100x100 | ±12.5 | 63.7 | 3µm | 20µm | 25" | 15" | 4.6 | 3.9 | 4.6 | 0.07 | 0.08 | 0.10 | 50µm | 1.0 |
Travel Distance (X Distance) (Selection Range)(mm) | ±10~30mm | Travel Distance (Y Distance) (Selection Range)(mm) | ±10~30mm | Load Capacity (Range)(N) | 50.1~100 |
---|---|---|---|---|---|
Table Size (Length) L (Range)(mm) | 91~120 | Table Size (Width) W (Range)(mm) | 91~120 | Table Size (Thickness) H (Range)(mm) | 25.1~30 |
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Table Size (Length) L(mm) | 100 | Table Size (Width) W(mm) | 100 | Allowable Load(N) | 63.7 |
Travel Distance (X Distance)(mm) | ±12.5 | Travel Distance (Y Distance)(mm) | ±12.5 | Table Size (Thickness) H(mm) | 30 |
Through Hole (Table Center Hole) | With Through Hole | Table Straightness(µm) | 3 | Table Parallelism(µm) | 20 |
Moment Rigidity (Pitching)("/N•cm) | 0.07 | Moment Rigidity (Yawing)("/N•cm) | 0.08 | Moment Rigidity (Rolling)("/N•cm) | 0.1 |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYPPG100 in the Manual XY-Axis Stages - Cross Roller Guide, Thru Hole, XYPPG series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy