(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Symmetrical Use Stages - Devetail Groove, Feed Screw, DSXYEG

Manual XY-Axis Symmetrical Use Stages - Devetail Groove, Feed Screw, DSXYEG

Move the mouse over the image to zoom

  • Volume Discount

Symmetrical Stack, XY-axis Stages useable in limited spaces

  • inCAD Components

Specifications

Part Number
DSXYEG60
([ ! ]Note) For dimension details, see the CAD data or the catalog's X-Axis stage dimension details on Click here.
Part NumberStage Configuration (XEG:Click here)Travel Distance (mm)Load Capacity (N)Reference Part Number (Page)
TypeNo.TopBottom
DSXYEG25XEG25-RXEG25±528.4XYEG
(Click here)
25-RXEG25XEG25-R
40XEG40-RXEG40±727.4
40-RXEG40XEG40-R
60XEG60-RXEG60±933.3
60-RXEG60XEG60-R
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSXYEG25
DSXYEG40
DSXYEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

10 Days or more

105~30~25~2525.1~30252528.4±5±530
1 Piece(s)Available

10 Days or more

105~3026~4026~4025.1~30404027.4±7±730
1 Piece(s)Available

10 Days or more

1030.1~5041~6041~6030.1~35606033.3±9±934

Loading...

  1. 1

More Information

■Feature
Normally, XY-axis stages are configured by stacking two normal 1-axis stages where the feed knobs and clamps occupy three stage sides hindering operator access in certain installations.
This new product is a combination of one standard and one reversed (mirrored) configuration stages to make 2 sides obstruction-free stage, enabling installations in limited spaces for space saving machine designs.
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass Through Hole (Table Center Hole) No
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed screw type) Knob Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.