(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 980 N.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 980 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Max. Holding Capacity: 980N | Height under bar: 80mm | Overall Height: 177mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

LN2BS

Toggel Clamps - Vertical Handle, Long Arm Type:Related Image

Specifications

Part Number
MC06-1
FTK
Part NumberLN2BS
Body Material1018 Carbon Steel
Surface TreatmentBright Chromate Plating
Tightening Force (N)294~980
Weight (g)500
Open-Close Angle of Arm140°
Open-Close Angle of Handle90°
AccessoriesSteel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LN2BS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Example

Toggel Clamps - Vertical Handle, Long Arm Type:Related Image

Basic Information

Type Main Body Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M10 Clamp Bolt Material Steel
Arm Height Type Standard Arm Height(mm) 96 Arm Length Type Long Arm
Arm Length(mm) 147.5 Handle Length Standard Clamping Force (Range)(N) 500~1049

Please check the type/dimensions/specifications of the part LN2BS in the Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 980 N. series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.