(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Extension for clamp.

Accessories - Extension for clamp.

Two-Pronged Clamp Arms
For complete product overview and details on Vertical Hold-Down Toggle Clamps Accessories - Two-Pronged Clamp Arms see the sections below:

  • inCAD Components
Clamp Components Items - Forked Clamp, Standard Type:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number-L-M-A
KJWCLC14
KJCLA10
KJCLB6

-
-

L60

L100
-
-
6
M6



-


A6.5
Part NumberMABLL1KTT1
TypeV
KJWCL1046203018106157
15683040241582010
2081040503020102512
KJWCLC14468(Described in the Drawing)

Alterations

Clamp Components Items - Forked Clamp, Standard Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJWCL10-[4,​6]
KJWCL15-[6,​8]
KJWCL20-[8,​10]
KJWCLC14-[4,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGroove width V Dimensions
(mm)
Screw Dia. Selection [M]
(mm)
1 Piece(s)

11 Days or more

10104 ~ 6
1 Piece(s)

11 Days or more

10156 ~ 8
1 Piece(s)

11 Days or more

10208 ~ 10
1 Piece(s)

11 Days or more

10144 ~ 8

Loading...

  1. 1

Example

Clamp Components Items - Forked Clamp, Standard Type:Related Image
 

Basic Information

Type Attached Component Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.