(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Double holder for clamp.

Accessories - Double holder for clamp.
  • Volume Discount

•Mounting Bracket: Flanged
•Body Material: 1018 Carbon Steel
•Clamp Bolts: Adjustable Position
•Type: Clamp Accessories
•Clamp Bolt Size: M10

  • inCAD Components
Clamp Components Items - Two-Pronged Attachment:Related Image

Specifications

Part Number
MC06-1
FTK
Part Number
FTK
Body Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Weight (g)
550
Toggle Clamp Arm Mounting Width
Max. 22
Min. 16
Right and Left Travel Distance (mm)
40~70
Back and Forth Travel Distance (mm)
17

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FTK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Example

Clamp Components Items - Two-Pronged Attachment:Related Image
 

Basic Information

Type Attached Component Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M10

Please check the type/dimensions/specifications of the part FTK in the Accessories - Double holder for clamp. series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.