(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Components for Toggle Clamps - Clamp Arm Extension Kits

Components for Toggle Clamps - Clamp Arm Extension Kits

Click this image to zoom it.

•Product: Washers
•Body Material: 1018 Carbon Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

Clamp Components Items - Clamp Arms Extension Kits:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number-L-M-A
KJWCLC14
KJCLA10
KJCLB6

-
-

L60

L100
-
-
6
M6



-


A6.5
MN
44.510
55.510
66.512
8915
101118

Alterations

Clamp Components Items - Clamp Arms Extension Kits:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJCLA10-L[10,​20,​30,​40,​50,​60]-M[4,​5,​6]
KJCLA16-L[20,​30,​40,​50,​60]-M[8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W Dimension
(mm)
L
(mm)
M
(mm)
1 Piece(s)

10 Days or more

101010 ~ 604 ~ 6
1 Piece(s)

10 Days or more

101620 ~ 608 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W Dimension
(mm)
L
(mm)
M
(mm)

Loading...

  1. 1

Example

Clamp Components Items - Clamp Arms Extension Kits:Related Image

Basic Information

Products Washers Body Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.