(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washer for Toggle Clamps, Stainless Steel (2 PCS/set)

Part Number

Configured Part Number is shown.

Part Number
STFW041
STFW062
STFW082
STFW083
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
The Inner Distance of Washer Holder
(mm)
The Width of Washer Holder
(mm)
Thickness of Washer Plate
(mm)
Washer Internal Diameter
(mm)
1 Piece(s)Available

8 Days or more

10128.3814.3
1 Piece(s)Available

8 Days or more

-1914.312.81.56.5
1 Piece(s)Available

9 Days or more

1022.617.51528.2
1 Piece(s)Available

8 Days or more

1025.119.116.528.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
The Inner Distance of Washer Holder
(mm)
The Width of Washer Holder
(mm)
Thickness of Washer Plate
(mm)
Washer Internal Diameter
(mm)

Loading...

  1. 1

Basic Information

Products Washers Body Material Stainless Steel

Additional Products in this Category

Tech Support