(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jigs Accessories - T-Shaped Pins (Part Numbers)

Inspection Jigs Accessories - T-Shaped Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Inspection Jigs Accessories - T-Shaped Pins see the sections below:

  • inCAD Components
Inspection Jigs Items - L and T Shape Pin:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
KJTSBHandle (d dim.) SGD3Black Oxide23~33HRC
Pin (D dim.) 1045 Carbon SteelF

Specifications

Part Number
KJL6
KJTSB8
Part Numberd
TypeD
KJL
KJLB
KJLSB


KJTSB
67
89
1011

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJTSB6
KJTSB8
KJTSB10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(φ)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.