(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - for Plastic Panels (Part Numbers)

Bushings for Inspection Jigs - for Plastic Panels

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Outer Dia. Tolerance: Standard
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: No Tap
•Hardness: 17 - 23 HRC

  • inCAD Components
Bushings for Inspection Jigs - Round, Oval, Square Openning Shape for Resin Panels:Related Image
・Materials
[ M ]Material[ H ]HardnessRoundOvalSquare
TypeMaterial CodeTypeMaterial CodeTypeMaterial Code
Standard1045 Carbon Steel17~23HRCKJRBKJRBCKJRBR
304 Stainless Steel-BS-BRS
Thin Wall1045 Carbon Steel17~23HRCKJRUBKJRUBCKJRUBR

Specifications

Part Number-P-L-W-R-S
KJRUB20
KJRUBC25
-
-
P6.0
P10.0
-
-
L15
L10

-

W6.5
-
-
S0.80
S2.00
Part NumberP
0.05mm Increment
L
1mm Increment
W
0.05mm Increment
R
0.1mm Increment
S
0.05mm Increment
D1
TypeMaterial CodeD
RoundOvalSquareStandardThin Wall
Standard
KJR
Thin Wall
KJRU
163.00~8.006~25Oval:
P>W
(W≥3.00)
Square:
P≥W
(W≥3.00)
0.2≤R≤W

2
0.50~5.00
(for 304 Stainless Steel)
1.00~5.00
1012
(Common to KJR, KJRU)204.00~12.001416
BBCBR
(KJR only)254.00~17.001921
BSBRS
30[ ! ]44.00~22.0026-
[ ! ]4. D=30 applicable only to Standard Type. (Since the Standard Type is the thinnest.)

Alterations

Bushings for Inspection Jigs - Round, Oval, Square Openning Shape for Resin Panels:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJRB16-P[3-8/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRB20-P[4-12/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRB25-P[4-17/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRB30-P[4-22/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRBC16-P[3-8/0.05]-L[6-25/1]-W[3-7.9/0.05]-S[0.5-5/0.05]
KJRBC20-P[4-12/0.05]-L[6-25/1]-W[3-11.9/0.05]-S[0.5-5/0.05]
KJRBC25-P[4-17/0.05]-L[6-25/1]-W[3-16.9/0.05]-S[0.5-5/0.05]
KJRBC30-P[4-22/0.05]-L[6-25/1]-W[3-21.9/0.05]-S[0.5-5/0.05]
KJRBR16-P[3-8/0.05]-L[6-25/1]-W[3-7.9/0.05]-R[0.2-12.5/0.1]-S[0.5-5/0.05]
KJRBR20-P[4-12/0.05]-L[6-25/1]-W[3-12/0.05]-R[0.2-5/0.1]-S[0.5-5/0.05]
KJRBR25-P[4-17/0.05]-L[6-25/1]-W[3-17/0.05]-R[0.2-8.5/0.1]-S[0.5-5/0.05]
KJRBR30-P[4-22/0.05]-L[6-25/1]-W[3-22/0.05]-R[0.2-12.5/0.1]-S[0.5-5/0.05]
KJRBRS16-P[3-8/0.05]-L[6-25/1]-W[3-7.9/0.05]-R[0.2-12.5/0.1]-S[1-5/0.05]
KJRBRS20-P[4-12/0.05]-L[6-25/1]-W[3-11.9/0.05]-R[0.2-5/0.1]-S[1-5/0.05]
KJRBRS25-P[4-17/0.05]-L[6-25/1]-W[3-14.9/0.05]-R[0.2-7.5/0.1]-S[1-5/0.05]
KJRBRS30-P[4-22/0.05]-L[6-25/1]-W[3-21.9/0.05]-R[0.2-12.5/0.1]-S[1-5/0.05]
KJRBS16-P[3-8/0.05]-L[6-25/1]-S[1-5/0.05]
KJRBS20-P[4-12/0.05]-L[6-25/1]-S[1-5/0.05]
KJRBS25-P[4-17/0.05]-L[6-25/1]-S[1-2/0.05]
KJRBS30-P[4-22/0.05]-L[6-25/1]-S[1-5/0.05]
KJRUB20-P[4-12/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRUB25-P[4-17/0.05]-L[6-25/1]-S[0.5-5/0.05]
KJRUBC20-P[4-12/0.05]-L[6-25/1]-W[3-11.9/0.05]-S[0.5-5/0.05]
KJRUBC25-P[4-17/0.05]-L[6-25/1]-W[3-16.95/0.05]-S[0.5-5/0.05]
KJRUBR20-P[4-12/0.05]-L[6-25/1]-W[3-12/0.05]-R[0.2-5/0.1]-S[0.5-5/0.05]
KJRUBR25-P[4-17/0.05]-L[6-25/1]-W[3-16.9/0.05]-R[0.2-7.5/0.1]-S[0.5-5/0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Shape Material Hardness Material Hardness Details Types Hole Shape Bushing Diameter
(φ)
Overall Length L
(mm)
P
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCStandard, RoundRound166 ~ 253 ~ 8-0.5 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCStandard, RoundRound206 ~ 254 ~ 12-0.5 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCStandard, RoundRound256 ~ 254 ~ 17-0.5 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCStandard, RoundRound306 ~ 254 ~ 22-0.5 ~ 5-
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCStandard, OvalOval166 ~ 253 ~ 8-0.5 ~ 53 ~ 7.9
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCStandard, OvalOval206 ~ 254 ~ 12-0.5 ~ 53 ~ 11.9
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCStandard, OvalOval256 ~ 254 ~ 17-0.5 ~ 53 ~ 16.9
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCStandard, OvalOval306 ~ 254 ~ 22-0.5 ~ 53 ~ 21.9
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCStandard, SquareSquare166 ~ 253 ~ 80.2 ~ 12.50.5 ~ 53 ~ 7.9
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCStandard, SquareSquare206 ~ 254 ~ 120.2 ~ 50.5 ~ 53 ~ 12
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCStandard, SquareSquare256 ~ 254 ~ 170.2 ~ 8.50.5 ~ 53 ~ 17
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCStandard, SquareSquare306 ~ 254 ~ 220.2 ~ 12.50.5 ~ 53 ~ 22
1 Piece(s)

10 Days or more

10SquareStainless SteelNo304 Stainless Steel-Standard, SquareSquare166 ~ 253 ~ 80.2 ~ 12.51 ~ 53 ~ 7.9
1 Piece(s)

10 Days or more

10SquareStainless SteelNo304 Stainless Steel-Standard, SquareSquare206 ~ 254 ~ 120.2 ~ 51 ~ 53 ~ 11.9
1 Piece(s)

10 Days or more

10SquareStainless SteelNo304 Stainless Steel-Standard, SquareSquare256 ~ 254 ~ 170.2 ~ 7.51 ~ 53 ~ 14.9
1 Piece(s)

10 Days or more

10SquareStainless SteelNo304 Stainless Steel-Standard, SquareSquare306 ~ 254 ~ 220.2 ~ 12.51 ~ 53 ~ 21.9
1 Piece(s)

10 Days or more

10Round shapeStainless SteelNo304 Stainless Steel-Standard, RoundRound166 ~ 253 ~ 8-1 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeStainless SteelNo304 Stainless Steel-Standard, RoundRound206 ~ 254 ~ 12-1 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeStainless SteelNo304 Stainless Steel-Standard, RoundRound256 ~ 254 ~ 17-1 ~ 2-
1 Piece(s)

10 Days or more

10Round shapeStainless SteelNo304 Stainless Steel-Standard, RoundRound306 ~ 254 ~ 22-1 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCThin WallRound206 ~ 254 ~ 12-0.5 ~ 5-
1 Piece(s)

10 Days or more

10Round shapeSteelPresence1045 Carbon Steel17 - 23 HRCThin WallRound256 ~ 254 ~ 17-0.5 ~ 5-
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCThin WallOval206 ~ 254 ~ 12-0.5 ~ 53 ~ 11.9
1 Piece(s)

10 Days or more

10OvalSteelPresence1045 Carbon Steel17 - 23 HRCThin WallOval256 ~ 254 ~ 17-0.5 ~ 53 ~ 16.95
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCThin WallSquare206 ~ 254 ~ 120.2 ~ 50.5 ~ 53 ~ 12
1 Piece(s)

10 Days or more

10SquareSteelPresence1045 Carbon Steel17 - 23 HRCThin WallSquare256 ~ 254 ~ 170.2 ~ 7.50.5 ~ 53 ~ 16.9

Loading...

  1. 1

Example

Bushings for Inspection Jigs - Round, Oval, Square Openning Shape for Resin Panels:Related Image
 

Basic Information

Basic Shape Straight Inner Hole Type 1 Tiers No Tap or Tapped Without Tap
Outer Dia. Tolerance Standard Surface Finish No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.