(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Straight Hole, with Shoulder (Part Numbers)

Bushings for Inspection Jigs - Flanged Shoulder Type:Related Image
・Materials
 [ M ]Material[ H ]Hardness[ S ]
Surface Treatment
①T②T, H Configurable
TypeMaterial CodeTypeMaterial Code
Standard
Type

(D   0
-0.02)
SKS93 Tool Steel (JIS) Equivalent50~60HRC-(P+0.03
+0.01)
KJB
(PH7)
KJBH
ST(P+0.03
+0.01)
KJBF
(PH7)
KJBFH
S
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingSTMSM
304 Stainless Steel--STS-
440C or 420 Stainless Steel45~50HRC-STSCSSC
Press Fit
Type
(Dp6)
SKS93 Tool Steel (JIS) Equivalent50~60HRC-(P+0.03
+0.01)
KJBP
(PH7)
KJBPH
ST(P+0.03
+0.01)
KJBPF
(PH7)
KJBPFH
S
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingSTMSM
304 Stainless Steel--STSSS
440C or 420 Stainless Steel45~50HRC-STSCSSC
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-L-T-H
TypeMaterial CodeD
KJB
KJBF
ST
S
10
10
-
-
P3.97
P7.00
-
-
L6
L15
-
-
T2
T5.0

-

H15
PH7
2.00~ 3.00+0.001
0
3.01~ 6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~30.00+0.021
0
30.01~32.00+0.025
0
■①T Selectable: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberP
0.01mm Increment
L
1mm Increment
T±0.05HR
TypeMaterial CodeD

ST
STM
STS[ ! ]3
STSC
82.00~ 6.00
5~40

When P<4
L≤Px4
When P≥4
L≤Px3
235D+41.0
Standard Type102.00~ 8.00
(P+0.03
+0.01)
(PH7)124.00~10.002.0
KJBKJBH168.00~14.00
Press Fit Type2010.00~18.00
(P+0.03
+0.01)
(PH7)2515.00~23.00
KJBPKJBPH30[ ! ]420.00~27.00
35[ ! ]425.00~32.00
[ ! ]3 For 304 Stainless Steel, there must be a 2mm or greater wall thickness {(D−P)/2≥2}. [ ! ]4 D=30 and 35 are applicable to SKS93 Tool Steel (JIS) (except electroless nickel plating) only.
■②T, H Configurable: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberP
0.01mm Increment
L
1mm Increment
T ±0.01
0.1mm Increment
H
1mm Increment
R
TypeMaterial CodeD
Standard Type
S
SM
SS
[ ! ]3
SSC
82.00~ 6.005~40

When P<4
L≤Px4
When P≥4
L≤Px3
2.0~5.510~161.0
(P+0.03
+0.01)
(PH7)10 2.00~ 8.0012~18
KJBFKJBFH12 4.00~10.0014~202.0
Press Fit Type16 8.00~14.0018~26
(P+0.03
+0.01)
(PH7)2010.00~18.0022~37
KJBPFKJBPFH2515.00~23.0027~40
[ ! ]3 For 304 Stainless Steel, there must be a 2mm or greater wall thickness {(D−P)/2≥2}.

Alterations

Bushings for Inspection Jigs - Flanged Shoulder Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBFHS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFHS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFHS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFHS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFHS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFHS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFHSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFHSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFHSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFHSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFHSM20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFHSM25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFHSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFHSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFHSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFHSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFHSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFHSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFSM20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFSM25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBHST8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST30-P[20-27/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST35-P[25-32/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS8-P[2-4/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS10-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS12-P[4-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS16-P[8-12/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS20-P[10-16/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS25-P[15-21/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBPFHS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBPFHS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBPFHS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBPFHS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBPFHS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBPFHS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBPFHSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBPFHSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBPFHSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBPFHSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBPFHSM20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBPFHSM25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBPFHSS8-P[2-4/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBPFHSS10-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBPFHSS12-P[4-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBPFHSS16-P[8-12/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBPFHSS20-P[10-16/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBPFHSS25-P[15-21/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBPFHSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBPFHSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBPFHSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBPFHSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBPFHSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBPFHSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBPFS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBPFS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBPFS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBPFS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Material Surface Finish Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
Shoulder Diameter H
(φ)
Overall Length L
(mm)
Shoulder Dia. H
(φ)
Shoulder Thickness T
(mm)
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.0182 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.012010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.012515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.0182 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.01168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.012010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Standard Type+0.03/+0.012515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.0182 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.01102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.01124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.01168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.012010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Standard Type+0.03/+0.012515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH782 ~ 6125 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7102 ~ 8145 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7124 ~ 10165 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7168 ~ 14205 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH72010 ~ 18245 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH72515 ~ 23295 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH73020 ~ 27345 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH73525 ~ 32395 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH782 ~ 6125 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7102 ~ 8145 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7124 ~ 10165 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH7168 ~ 14205 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH72010 ~ 18245 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT Selectable Standard TypeH72515 ~ 23295 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH782 ~ 4125 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH7102 ~ 6145 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH7124 ~ 8165 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH7168 ~ 12205 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH72010 ~ 16245 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoNo304 Stainless Steel-T Selectable Standard TypeH72515 ~ 21295 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH782 ~ 6125 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH7102 ~ 8145 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH7124 ~ 10165 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH7168 ~ 14205 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH72010 ~ 18245 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10StandardStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT Selectable Standard TypeH72515 ~ 23295 ~ 40-2 ~ 5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelElectroless Nickel PlatingPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH782 ~ 4-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH7102 ~ 6-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH7124 ~ 8-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH7168 ~ 12-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH72010 ~ 16-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoNo304 Stainless Steel-T, H Configurable Press Fit TypeH72515 ~ 21-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH782 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH7102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH7124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH7168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH72010 ~ 18-5 ~ 4022 ~ 372 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingStainless SteelNoPresence440C or 420 Stainless Steel45 - 50 HRCT, H Configurable Press Fit TypeH72515 ~ 23-5 ~ 4027 ~ 402 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit Type+0.03/+0.0182 ~ 6-5 ~ 4010 ~ 162 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit Type+0.03/+0.01102 ~ 8-5 ~ 4012 ~ 182 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit Type+0.03/+0.01124 ~ 10-5 ~ 4014 ~ 202 ~ 5.5
1 Piece(s)

10 Days or more

10Press FittingSteelNoPresenceSKS93 Tool Steel50 - 60 HRCT, H Configurable Press Fit Type+0.03/+0.01168 ~ 14-5 ~ 4018 ~ 262 ~ 5.5

Loading...

 

Basic Information

Basic Shape With Shoulder Inner Hole Type Straight Hole Shape Round shape
No Tap or Tapped Without Tap

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.