(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Ball Material: 440C Stainless Steel
•Ball Heat Treatment: Hardened
•Initial Load (Range) (n): 0.01~50
•Body Material: 304 Stainless Steel
•Overall Length: Long
Part Number
Configured Part Number is shown.
Type | Body | Ball | Spring | Spacer | Operating Temperature | |||
[ M ]Material | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | ||||
Metal Ball | Ultra Light Load | BSSLS | 304 Stainless Steel | 440C Stainless Steel | 55HRC | 631 Stainless Steel | 304 Stainless Steel | -30~260°C |
Light Load | BSMLS | |||||||
Heavy Load | BSZLS | |||||||
Extra Heavy Load | BSXLS |
Part Number | - | L |
BSZLS8 | - | 40 |
Part Number | L | d | S | ℓ | B | Ultra Light Load (BSSLS) | Light Load (BSMLS) | Heavy Load (BSZLS) | Extra Heavy Load (BSXLS) | |||||||||
Type | M (Coarse) | Load (N) | Load (N) | Load (N) | Load (N) | |||||||||||||
min. | max. | min. | max. | min. | max. | min. | max. | |||||||||||
(Metal Ball) BSSLS BSMLS BSZLS BSXLS | 3 | 20 | 30 | 1.5 | 0.5 | 1 | 1.5 | 0.3 | 0.65 | 1 | 2 | 1.5 | 2.9 | 2.2 | 5 | |||
4 | 20 | 30 | 2.5 | 0.8 | 1.5 | 2 | 0.6 | 1.62 | 1.9 | 4.9 | 3.9 | 9.8 | 2.5 | 12.5 | ||||
5 | 30 | 40 | 3 | 2 | 2.5 | 1.1 | 3.21 | 3.3 | 9.8 | 4.9 | 19.6 | 11.2 | 24.1 | |||||
6 | 30 | 40 | 3 | 2.5 | 3 | 1.7 | 4.96 | 5.1 | 15.3 | 9.8 | 29.4 | 17.7 | 33.4 | |||||
8 | 40 | 50 | 4 | 1 | 2.5 | 4 | 2.5 | 6.56 | 5.5 | 19.1 | 12.7 | 39.2 | 21.4 | 45.3 | ||||
10 | 40 | 50 | 5 | 1.2 | 3 | 5 | 3.2 | 8 | 8.9 | 24.1 | 18.6 | 49 | 23.5 | 60 | ||||
12 | 50 | 60 | 7.1 | 1.8 | 3 | 6 | 3.5 | 9.8 | 10.5 | 29.3 | 19.6 | 58.8 | 24.1 | 63.7 | ||||
16 | 50 | 60 | 9.5 | 2.5 | 3 | 8 | 6.1 | 15.6 | 14.9 | 48.9 | 29.4 | 98 | 43.6 | 116.3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Screw (hexagon) | Material of ball | 440C Stainless Steel | Body Material | 304 Stainless Steel |
---|---|---|---|---|---|
Thread Locking Compound | No | Main Body Surface Treatment | No | Surface Treatment of Pin | No |
Ball Heat Treatment | Hardening | Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy