(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ceramic ball and slot, stainless steel A4

Spring Plungers, with ceramic ball and slot, stainless steel A4
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22050.1404
22050.1405
22050.1406
22050.1408
22050.1410
22050.1412
22050.1416
22050.1605
22050.1606
22050.1608
22050.1610
22050.1612
22050.1616
Part NumberMinimum order quantityVolume DiscountDays to Ship Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

40.80.01~508.514M42.590.6
1 Piece(s)Available

10 Days

50.90.01~50814M53120.8
1 Piece(s)Available

10 Days

610.01~501118M63.5141
1 Piece(s)Available

10 Days

81.50.01~501831M84.5161.2
1 Piece(s)Available

10 Days

1020.01~502445M106191.5
1 Piece(s)Available

10 Days

122.50.01~502649M128222
1 Piece(s)Available

10 Days

163.50.01~504186M1610242
1 Piece(s)Available

10 Days

50.90.01~501522M53120.8
1 Piece(s)Available

10 Days

610.01~501928M63.5141
1 Piece(s)Available

10 Days

81.50.01~503662M84.5161.2
1 Piece(s)Available

10 Days

10250.01~10057104M106191.5
1 Piece(s)Available

10 Days

122.550.01~10061110M128222
1 Piece(s)Available

10 Days

163.550.01~10068142M1610242
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outside Dia./Thread M
(mm)
Stroke S
(mm)
Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
l
(mm)
n
(mm)

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Thread-Locking Adhesive Presence Main Body Surface Treatment No
Ball Heat Treatment No Spring Stainless Steel A4, passivated Ball Ceramic (silicon nitride), black
Temperature max.(°C) 250 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support