(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers- Stainless Steel

Ball Plungers- Stainless Steel
  • Volume Discount
  • Degreasing
  • Price Reduction

BSZF: Equivalent to BSZ (old product).

  • inCAD Components
Ball Plungers- Stainless Steel:Related Image
・Materials
TypeBodyBallSpringSpacerOperating Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
Metal
Ball
Ultra Light LoadBMS304 Stainless Steel Equivalent440C Stainless Steel55HRC~631 Stainless Steel304 Stainless Steel-30~260°C
Light LoadBSM
Heavy LoadBSZF
Extra Heavy LoadBSX
Plastic
Ball
Ultra Light LoadNBSSPolyacetal-631 Stainless Steel304 Stainless Steel-30~80°C
Light LoadNBSM
Heavy LoadNBSZ
Extra Heavy LoadNBSX

Specifications

Part Number
BSX8
BPRM10
BPCF8
Part NumberMetal BallResin BallLBUltra Light Load (BMS, NBSS)Light Load (BSM)Light Load (NBSM)Heavy Load (BSZF, NBSZ)Extra Heavy Load (BSX, NBSX)Unit Price
TypeM (Coarse)dSdSLoad (N)Load (N)Load (N)Load (N)Load (N)Metal BallResin Ball
min.max.min.max.min.max.min.max.min.max.
(Metal Ball)
BMS (* only)
BSM
BSZF
BSX (* only)
(Resin Ball)NBSS (*only)
NBSM (*only)
NBSZ (*only)
NBSX (*only)
210.2-- 510.9-- 0.7 1.4-- 1.2 2-- -
*31.50.5-- 711.50.3 0.64 1 2-- 1.5 2.9 2.2  5 
**42.50.82.40.8 91.520.6 1.6 1.9 4.9 2 4.9 3.9 9.8 2.5 12.5 
**533.21222.51 3.12 3.3 9.8 2.9 9.8 4.919.611.2 24.1  
**633.2132.531.6 4.85 5.115.3 4.914.7 9.829.417.7 33.4
**8414.01.0152.542.4 6.36 5.519.1 6.919.612.739.221.4 45.3
**1051.24.81.216353 8.1 8.924.1 8.824.518.64923.5 60  
**127.11.87.11.820363.5 9.6810.529.3 9.829.419.658.824.1 63.7
**169.52.59.52.525385.715.814.948.915.74929.49843.6116.3  
kgf=Nx0.101972
[ ! ]
M2, M3 and M4 have no screwdriver groove on the body tip. It can only be installed by using a hex socket. [ ! ]Thread-locking adhesive not applied.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMS3
BMS4
BMS5
BMS6
BMS8
BMS10
BMS12
BMS16
BSM2
BSM3
BSM4
BSM5
BSM6
BSM8
BSM10
BSM12
BSM16
BSX3
BSX4
BSX5
BSX6
BSX8
BSX10
BSX12
BSX16
BSZF2
BSZF3
BSZF4
BSZF5
BSZF6
BSZF8
BSZF10
BSZF12
BSZF16
NBSM4
NBSM5
NBSM6
NBSM8
NBSM10
NBSM12
NBSM16
NBSS4
NBSS5
NBSS6
NBSS8
NBSS10
NBSS12
NBSS16
NBSX4
NBSX5
NBSX6
NBSX8
NBSX10
NBSX12
NBSX16
NBSZ4
NBSZ5
NBSZ6
NBSZ8
NBSZ10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Ball Heat Treatment Initial Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel30.5Hardening0.30.64
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel40.8Hardening0.61.6
1 Piece(s)Available

8 Days

Stock

10[Stainless Steel] 440C Stainless Steel50.8Hardening13.12
1 Piece(s)Available

8 Days

Stock

10[Stainless Steel] 440C Stainless Steel60.8Hardening1.64.85
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel81Hardening2.46.36
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel101.2Hardening38.1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel121.3 and higherHardening3.59.68
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel161.3 and higherHardening5.715.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel2Less than 0.5Hardening0.71.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel30.5Hardening12
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel40.8Hardening1.94.9
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel50.8Hardening3.39.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel60.8Hardening5.115.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel81Hardening5.519.1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel101.2Hardening8.924.1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel121.3 and higherHardening10.529.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel161.3 and higherHardening14.948.9
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel30.5Hardening2.25
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel40.8Hardening2.512.5
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel50.8Hardening11.224.1
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel60.8Hardening17.733.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel81Hardening21.445.3
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel101.2Hardening23.560
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel121.3 and higherHardening24.163.7
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel161.3 and higherHardening43.6116.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel2Less than 0.5Hardening1.22
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel30.5Hardening1.52.9
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel40.8Hardening3.99.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel50.8Hardening4.919.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel60.8Hardening9.829.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel81Hardening12.739.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel101.2Hardening18.649
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel121.3 and higherHardening19.658.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel161.3 and higherHardening29.498
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal40.8No24.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50.8No2.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60.8No4.914.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81No6.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal101.2No8.824.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal121.3 and higherNo9.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal161.3 and higherNo15.749
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal40.8No0.61.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50.8No13.12
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60.8No1.64.85
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81No2.46.36
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal101.2No38.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal121.3 and higherNo3.59.68
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal161.3 and higherNo5.715.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal40.8No2.512.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50.8No11.224.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60.8No17.733.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81No21.445.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal101.2No23.560
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal121.3 and higherNo24.163.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal161.3 and higherNo43.6116.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal40.8No3.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal50.8No4.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal60.8No9.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81No12.739.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal101.2No18.649

Loading...

More Information

BSZF: Equivalent to BSZ (old product). Up to 12% price reduction compared to BSZ.
 

Basic Information

Type Screw (hexagon) Body Material 304 Stainless Steel Thread Locking Compound No
Main Body Surface Treatment No Surface Treatment of Pin No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support