(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Slits are applied for side-mounting with a set screw.
Part Number
Configured Part Number is shown.
Load Category | Type | Body | Pin | Spring | Operating Temperature |
Flat | [ M ]Material | [ M ]Material | [ M ]Material | ||
Light Load | MPFLT | 303 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | -30~140°C |
Heavy Load | MPFHT |
Part Number | - | S |
MPFLT3 | - | 6 |
Part Number | S | d | D1 | L | ℓ | F | G | C | Light Load | Heavy Load | |||||||
Type | Dh7 | min. | N | max. | min. | N | max. | ||||||||||
Load | Load | ||||||||||||||||
(Flat) MPFLT MPFHT | 1.5 | 1.5 | 0.5 | 2 | 17.5 | 2.5 | 0.5 | 1 | 0.05 | 0.49 | 0.98 | 0.93 | 1.86 | ||||
2 | 1.5 | 1 | 2.5 | 20.5 | 2.5 | 0.5 | 1 | 0.1 | 0.49 | 0.98 | 1.96 | 3.92 | |||||
3 | 30.5 | 0.49 | 0.98 | 1.67 | 3.73 | ||||||||||||
3 | 3 | 2 | 3.5 | 20.5 | 2.5 | 0.5 | 1 | 0.15 | 0.49 | 1.47 | 2.45 | 3.92 | |||||
6 | 30.5 | 0.49 | 1.47 | 2.26 | 3.73 | ||||||||||||
4 | 3 | 3 | 4.5 | 20.5 | 3.5 | 0.8 | 1 | 0.2 | 0.59 | 1.47 | 3.43 | 5.3 | |||||
6 | 25.5 | 0.49 | 2.06 | 2.45 | 5.3 | ||||||||||||
9 | 37.5 | 0.69 | 3.92 | 2.94 | 6.47 | ||||||||||||
5 | 4 | 4 | 5.5 | 22.5 | 3.5 | 0.8 | 1 | 0.3 | 0.64 | 1.96 | 3.73 | 6.96 | |||||
8 | 29.5 | 0.78 | 3.82 | 3.04 | 7.06 | ||||||||||||
12 | 37.5 | 0.83 | 5.79 | 2.75 | 7.06 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Pin Material | 304 Stainless Steel | Body Material | 303 Stainless Steel | Mounting Method | Press Fit |
---|---|---|---|---|---|
Thread Locking Compound | No | Pin Plunger Type | Flat | Main Body Surface Treatment | No |
Surface Treatment of Pin | No | Nose Heat Treatment | No | Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy