(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches for Spring Plungers - Standard

Wrenches for Spring Plungers - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number
PJG1
[在庫品]>> Click here
Part NumberApplicable Plunger Size
TypeNo.
PJG1M5, 6
2M8, 10
2AM8, 10 (FPJL, FPJH)
3M12
4M16
5M20, 24
6M30
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Applicable Spring Plungers
TypePage
SteelClick here
Stainless SteelClick here
Tapped TipClick here
Flat TipClick here
For Inclined Surface
Flanged

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJG1
PJG2
PJG2A
PJG3
PJG4
PJG5
PJG6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable M Size
1 Piece(s)Available

Same day

Stock

105・6
1 Piece(s)Available

Same day

Stock

108・10
1 Piece(s)Available

Same day

Stock

108・10(FPJH・FPJL)
1 Piece(s)Available

Same day

Stock

1012
1 Piece(s)Available

Same day

Stock

1016
1 Piece(s)Available

8 Days or more

1020・24
1 Piece(s)Available

8 Days or more

1030

Loading...

  1. 1

Lead Time

Example

Wrenches for Spring Plungers - Standard:
 

Basic Information

Applicable Stroke Plunger Body Material 1045 Carbon Steel Main Body Surface Treatment Black Oxide
Wrench Type For Spring Plunger

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.