(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Long stroke, heavy load, LSP-H series.

Spring Plungers - Long stroke, heavy load, LSP-H series.
  • Volume Discount

Use as a press mold component for oil breakers, knockouts, positioners, and so on. Anti-looseness treatment (ALOK) is applied to the screw part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LSP-12-H
LSP-16-10-H
LSP-16-10-HS
LSP-16-15-H
LSP-16-20-H
LSP-16-30-H
LSP-24-15-H
LSP-30-20-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Applicable Wrench
1 Piece(s)Available

9 Days or more

1012106.939.2PW-12
1 Piece(s)Available

9 Days or more

10161026.578.4PW-16
1 Piece(s)Available

9 Days or more

10161019.698.0PW-16
1 Piece(s)Available

9 Days or more

10161514.778.4PW-16
1 Piece(s)Available

9 Days or more

10162016.778.4PW-16
1 Piece(s)Available

9 Days or more

10163019.678.4PW-16
1 Piece(s)Available

9 Days or more

10241539.2196.0PW-24
1 Piece(s)Available

9 Days or more

10302049294.0PW-30

Loading...

  1. 1

Basic Information

Tip material Steel SK-4 Body Material Steel S45C Mounting Method Screw-In
Thread-Locking Adhesive ALOK Pin Plunger Type Spherical Surface / With hex socket / Long Stroke Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Coating Tip surface treatment Black Oxide Coating Nose Heat Treatment No
Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support