(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Flat tip.

Spring Plungers - Flat tip.
  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Nose Material: 1045 Carbon Steel

  • inCAD Components
Spring Plungers - Flat Nose:Related Image
・Materials
TypeBodyPinSpringOperating Temperature
[ M ] [ H ] [ S ][ M ] [ H ] [ S ][ M ]Material
PJLF
(Light Load)
[ M ] 1045 Carbon Steel[ M ] 1045 Carbon SteelSWP-B-30~80°C
[ H ] 29~35HRC[ H ] 57~63HRC (Carburized)
[ S ] Black Oxide[ S ] Trivalent Chromate

Specifications

Part Number-S
PJLF6
PJHZ16
FPJL3
-
-
-
3
20

1.5
Part Number
S
d

L
B
Load N
Type
M (Coarse)
min.
max.
PJLF
5
3
2.0
20
20
1.5
2.0
9.8
5
2.0
27
27
1.5
2.0
9.8
6
3
2.5
25
25
2
5.9
9.8
5
2.5
30
30
2
2.0
9.8
8
3
3.1
25
25
2.5
5.9
9.8
5
3.1
27
27
2.5
2.9
9.8
10
5
3.8
30
30
3
5.9
14.7
10
3.8
30
43
3
2.9
14.7
12
10
5.5
35
43
4
2.9
19.6
kgf=Nx0.101972

[ ! ]To fix position of the ball plunger microencapsulated anaerobic adhesive is applied. Once parts have been loosened, adhesion is lost. Use an anaerobic thread locking compound when reassembling.
[ ! ]The adhesive is most effective if left on the part for 72 hours or more in 25°C. It should be noted if the parts are left for short period of time and in low temperature, the thread locking compound will be less-effective.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJLF5-3
PJLF5-5
PJLF6-3
PJLF6-5
PJLF8-3
PJLF8-5
PJLF10-5
PJLF10-10
PJLF12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke (S)
(mm)
Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

Same day

Stock

1051.0-4.529.8
1 Piece(s)Available

8 Days or more

1055.0-9.029.8
1 Piece(s)Available

Same day

Stock

1061.0-4.55.99.8
1 Piece(s)Available

8 Days or more

1065.0-9.029.8
1 Piece(s)Available

Same day

Stock

1081.0-4.55.99.8
1 Piece(s)Available

8 Days or more

1085.0-9.02.99.8
1 Piece(s)Available

Same day

Stock

10105.0-9.05.914.7
1 Piece(s)Available

Same day

Stock

101010-202.914.7
1 Piece(s)Available

8 Days or more

101210-202.919.6

Loading...

  1. 1
 

Basic Information

Pin Material 1045 Carbon Steel Body Material 1045 Carbon Steel Mounting Method Screw-In
Thread Locking Compound Presence Pin Plunger Type Flat Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Surface Treatment of Pin Trivalent Chromate Nose Heat Treatment Carburized
Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.