(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Block Sets - Tapered Pin (Part Numbers)

Locating Block Sets - Tapered Pin
  • Volume Discount

For complete product overview and details on Locating Block Sets - Tapered Pin see the sections below:

  • inCAD Components
Tapered Pin Locating Block Sets- Tapped:Related Image
・Materials
[ M ] Material: D2 Tool Steel
[ H ] Hardness: 58~62HRC

Specifications

Part Number
TPCAT12
TPCATZ25
TPCATS25
Part NumberLL1FGVEMC
TypeDh7
TPCAT1232167885M40.5
12C24125
16321610106M5
16C26137
2044221112128M61
20C36188
25502512161610M8
25C422112
30603014202012M10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPCAT12
TPCAT12C
TPCAT16
TPCAT16C
TPCAT20
TPCAT20C
TPCAT25
TPCAT25C
TPCAT30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD Dimension
(mm)
L Assembly Dimension
(mm)
1 Piece(s)Available

8 Days or more

101232
1 Piece(s)Available

8 Days or more

101224
1 Piece(s)Available

8 Days or more

101632
1 Piece(s)Available

8 Days or more

101626
1 Piece(s)Available

8 Days or more

102044
1 Piece(s)Available

8 Days or more

102036
1 Piece(s)Available

8 Days or more

102550
1 Piece(s)Available

8 Days or more

102542
1 Piece(s)Available

8 Days or more

103060

Loading...

  1. 1

Example

Tapered Pin Locating Block Sets- Tapped:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.