(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Block Sets - Short

Locating Block Sets - Short
  • Volume Discount

•D Dimension (mm): 25
•L Dimension Assembly Dimension (mm): 25

  • inCAD Components
Tapered Pin Locating Block Sets- Short:Related Image
・Materials
[ M ] Material: D2 Tool Steel
[ H ] Hardness: 58~62HRC

Specifications

Part Number
TPCAT12
TPCATZ25
TPCATS25
Part NumberApplicable Screw
TypeDh7
TPCATS25M6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPCATS25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Example

Tapered Pin Locating Block Sets- Short:Related Image
 

Basic Information

D Dimension(mm) 25 L Assembly Dimension(mm) 25

Please check the type/dimensions/specifications of the part TPCATS25 in the Locating Block Sets - Short series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.