(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Configurable

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Flat, Configurable

•Shape: With Shoulder
•Head Tip Shape: Tip End R

  • METRIC
  • inCAD Components

PDFP.2019-1655

Unit examples related to this product
Locating Pins for Jigs & Fixtures - Configurable, Shoulder, Circumference Groove:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
RoundDiamond
FLATAFLATD4137 Alloy SteelTreated Hardness35~40HRC
FTLATAFTLATDSCM415 Alloy Steel (JIS)Carburized Hardness55HRC~
FSLATAFSLATD304 Stainless Steel-
FCLATAFCLATD440C or 420 Stainless SteelTreated Hardness50~55HRC
* Carburized: depth 0.7 ~ 0.8 / Anti-carburizing on Threads
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-FATARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-FATDDiamond
D-FATARoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat® Treated
D-FATDDiamond

 

Specifications

Part Number-P-B-L-T
FLANA6
FSLATA12
-
-
P6.8
P9.6
-
-
B10.5
B21.5
-
-
L5
L10
-
-
T3.1
T5.3
 
Part NumberDP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
T
0.1mm Increment
1HdRApplicable
Set Screw
W
Type
Hardened
(Round)
FLATA

(Diamond)
FLATD
Carburized
(Round)
FTLATA

(Diamond)
FTLATD
304 Stainless Steel
(Round)
FSLATA

(Diamond)
FSLATD
 440C or 420 Stainless Steel
(Round)
FCLATA

(Diamond)
FCLATD
Hard Chrome
(Round)
R-FATA

(Diamond)
R-FATD
Dicoat
(Round)
D-FATA

(Diamond)
D-FATD
 6 3.0~8.02.0~28.0 5~102.0~10.0 8 9 41M51~2
 8 3.0~10.02.0~35.0 5~10 811 51.5M51~2
10 5.0~12.03.0~35.0 8~15 813 72M62~3
12 7.0~14.03.0~35.010~181015 93M64
1613.0~18.05.0~35.010~201019134M85
2016.0~22.05.0~35.010~201023174M85
[ ! ]B≤Px4 [ ! ](W) Dimension D6, D8: W=2 when P>5.0 D10: W=3 when P>7.0

Alterations

Locating Pins for Jigs & Fixtures - Configurable, Shoulder, Circumference Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-FATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
D-FATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
D-FATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
D-FATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
D-FATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FCLATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FCLATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FCLATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FCLATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FCLATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FCLATA20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FLATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FLATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FLATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FLATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FLATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FLATA20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FLATD6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FLATD8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FLATD10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FLATD12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FLATD16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FLATD20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FSLATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FSLATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FSLATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FSLATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FSLATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FSLATA20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FSLATD6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FSLATD8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FSLATD10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FSLATD12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FSLATD16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FSLATD20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FTLATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FTLATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FTLATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FTLATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FTLATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FTLATA20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FTLATD6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
FTLATD8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
FTLATD10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
FTLATD12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
FTLATD16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
FTLATD20-P[16-20/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
R-FATA6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
R-FATA8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
R-FATA10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
R-FATA12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
R-FATA16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
R-FATD6-P[3-7/0.1]-B[2-28/0.1]-L[5-10/1]-T[2-10/0.1]
R-FATD8-P[3-9/0.1]-B[2-35/0.1]-L[5-10/1]-T[2-10/0.1]
R-FATD10-P[5-12/0.1]-B[3-35/0.1]-L[8-15/1]-T[2-10/0.1]
R-FATD12-P[7-13/0.1]-B[3-35/0.1]-L[10-18/1]-T[2-10/0.1]
R-FATD16-P[13-16/0.1]-B[5-35/0.1]-L[10-20/1]-T[2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.012010 ~ 2016 ~ 205 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10RoundHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 103 ~ 72 ~ 282 ~ 10
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 103 ~ 92 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 155 ~ 123 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 187 ~ 133 ~ 352 ~ 10
1 Piece(s)

13 Days or more

10DiamondHard Chrome-Precision Grade φ0.01Precision Grade 0/-0.011610 ~ 2013 ~ 165 ~ 352 ~ 10

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support