(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Ceramic inner/outer ring material types are added. [August 2023]
Ceramic bearings suitable for non-magnetic, non-conductive, and corrosive environments
Part Number
Configured Part Number is shown.
Type | Inner and Outer Ring | Shield | Rolling Element | Retainer | |
[ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ M ]Material | |
SE ZZPR | 440C Stainless Steel ( Special Fluoro Macromolecule Coating) | 60HRC | 304 Stainless Steel | 440C Stainless Steel ( Special Fluoro Macromolecule Coating) | 304 Stainless Steel ( Special Fluoro Macromolecule Coating) |
3NC ZZST | 440C Stainless Steel | Ceramics (Silicon Nitride) | Fluoropolymer | ||
3NC ZZMD | 630 Stainless Steel | 40HRC |
Part Number | d | D | B | r (min) | Allowable Radial Load N | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass(g) | ||||||||
Ds (min.) (max.) | dh (max.) | R (max.) | ||||||||||||||
Clean Type | Vacuum Type | Highly Corrosion Resistant Type | SE6 Type | 3NC Type | SE_ZZPR | 3NC_ZZST | 3NC_ZZMD | |||||||||
SE624ZZPR | - | - | 4 | 13 | 5 | 0.2 | 40 | - | 1000 | 5.6 | 6.9 | 11.4 | 0.2 | 2.93 | - | - |
SE626ZZPR | - | - | 6 | 19 | 6 | 0.3 | 80 | - | 1000 | 8 | 10.6 | 17 | 0.3 | 7.90 | - | - |
SE608ZZPR | - | - | 8 | 22 | 7 | 0.3 | 100 | - | 1000 | 10 | 12.4 | 20 | 0.3 | 11.81 | - | - |
SE6000ZZPR | 3NC6000ZZST | 3NC6000ZZMD | 10 | 26 | 8 | 0.3 | 135 | 35 | 1000 | 12 | 13 | 24 | 0.3 | 19 | 16 | 17 |
SE6200ZZPR | - | - | 30 | 9 | 0.6 | 155 | 50 | 860 | 14 | 15 | 26 | 0.6 | 32 | - | - | |
SE6001ZZPR | 3NC6001ZZST | 3NC6001ZZMD | 12 | 28 | 8 | 0.3 | 155 | 40 | 830 | 14 | 15 | 26 | 0.3 | 20 | 17 | 18 |
SE6201ZZPR | - | - | 32 | 10 | 0.6 | 205 | 70 | 770 | 16 | 16.5 | 28 | 0.6 | 36 | - | - | |
SE6002ZZPR | 3NC6002ZZST | 3NC6002ZZMD | 15 | 32 | 9 | 0.3 | 170 | 45 | 660 | 17 | 18.5 | 30 | 0.3 | 30 | 26 | 27 |
SE6202ZZPR | - | - | 35 | 11 | 0.6 | 230 | 75 | 610 | 19 | 19.5 | 31 | 0.6 | 44 | 38 | - | |
SE6004ZZPR | 3NC6004ZZST | - | 20 | 42 | 12 | 0.6 | 280 | 70 | 500 | 24 | 25 | 38 | 0.3 | 63 | 56 | - |
SE6204ZZPR | - | - | 47 | 14 | 1.0 | 385 | 130 | 450 | 25 | 26.5 | 42 | 0.6 | 105 | 92 | - |
Part Number | Inner / Outer Ring | Shield | Rolling Element | Retainer | Low Particulate Generation | Abrasion Resistance | Corrosion Resistance and Chemical Resistance | Heat Resistance | Vacuum | Insulation | Non-magnetic | High Load | High Speed | ||||||
Acid | Alkali | Solvent | Seawater | Water | |||||||||||||||
Hydrochloric Acid | Sulfuric Acid | Nitric Acid | |||||||||||||||||
SE6_ _ _ZZPR | 440C Stainless Steel ( Special Fluoro Macromolecule )Coating | 304 ( Stainless )Steel | 440C Stainless Steel ( Special Fluoro Macromolecule )Coating | 304 Stainless Steel ( Special Fluoro Macromolecule )Coating | Excellent | Poor | Poor | Poor | Poor | Poor | Poor | Poor | Poor | Excellent (-100°C ~ 200°C) | Excellent | Poor | Poor | Acceptable | Poor |
3NC6_ _ _ZZST | 440C Stainless Steel | 304 Stainless Steel | Ceramics | Fluoropolymer | Good | Poor | Acceptable | Good | Good | Good | Good | Good | Excellent | Excellent (-100°C ~ 200°C) | Excellent | Excellent | Poor | Poor | Poor |
3NC6_ _ _ZZMD | 630 Stainless Steel | 304 Stainless Steel | Ceramics | Fluoropolymer | Good | Poor | Good | Excellent | Excellent | Excellent | Excellent | Excellent | Excellent | Excellent (-100°C ~ 200°C) | Excellent | Excellent | Acceptable | Poor | Poor |
SUB6_ _ _ZZ | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Poor | Acceptable | Good | Excellent | Excellent | Excellent | Excellent | Excellent | Excellent | Good (-40 ~ 150°C) | Poor | Poor | Good | Poor | Poor |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
3NC6000ZZMD |
3NC6000ZZST |
3NC6001ZZMD |
3NC6001ZZST |
3NC6002ZZMD |
3NC6002ZZST |
3NC6004ZZST |
SE6000ZZPR |
SE6001ZZPR |
SE6002ZZPR |
SE6004ZZPR |
SE608ZZPR |
SE6200ZZPR |
SE6201ZZPR |
SE6202ZZPR |
SE6204ZZPR |
SE624ZZPR |
SE626ZZPR |
Part Number |
---|
Loading...
Part Number | Inner/Outer Ring | Shields | Rolling Element | Retainers | Low Dust Raise | Abrasion Resistant | Corrosion Resistance and Chemical Resistance | Heat Resistant | Vacuum | Insulation | Nonmagnetic | High Load | High Rotation | ||||||
Acid | Alkali | Solvent | Seawater | Water | |||||||||||||||
Hydrochloric Acid | Sulfuric Acid | Nitric Acid | |||||||||||||||||
SE6_ _ _ ZZPR | 440C Stainless Steel (Special Fluoro Macromolecule Coating) | 304 Stainless Steel | 440C Stainless Steel (Special Fluoro Macromolecule Coating) | 304 Stainless Steel (Special Fluoro Macromolecule Coating) | Excellent | Poor | Poor | Poor | Poor | Poor | Poor | Poor | Poor | Excellent (-100 °C~200 °C) | Excellent | Poor | Poor | Acceptable | Poor |
3NC6_ _ _ ZZST | 440C Stainless Steel | 304 Stainless Steel | Ceramics | Fluororesin | Good | Poor | Acceptable | Good | Good | Good | Good | Good | Excellent | Excellent (-100 °C~200 °C) | Excellent | Excellent | Poor | Poor | Poor |
3NC6_ _ _ ZZMD | 630 Stainless Steel | 304 Stainless Steel | Ceramics | Fluororesin | Good | Poor | Good | Excellent | Excellent | Excellent | Excellent | Excellent | Excellent | Excellent (-100 °C~200 °C) | Excellent | Excellent | Acceptable | Poor | Poor |
Type | Ball | Bearing Style | Double Shielded | Outer Ring Shape | Standard |
---|---|---|---|---|---|
Precision | Class 0 | Load Direction | Radial | Number of Raceway Ring Rows | Single Track |
Size Standards | Metric Series | Seal Part Structure | Double Shielded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy