(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Angular Contact Ball Bearings - Double Shielded, Single Row.

Miniature Angular Contact Ball Bearings - Double Shielded, Single Row.
  • Volume Discount

Maintenance-free ball bearings with high-performance grease and both shield types.[Features]
-A miniature bearing that can carry a radial load and an axial load in one direction.
-The axial load capacity is high, and the grooves on the inner and outer rings on the load receiving side are deep.
-The contact angle is set to 45 °, and the axial rigidity is high.
-Both sides are shielded with steel plates and grease is sealed.
・ Normally, two bearings are opposed to each other and the internal clearance is adjusted before use.[Application]
-Suitable for supporting ball screws.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MTA02-06-H-ZZ DBS
MTA02-06ZZ DBS
MTA03-08-H-ZZ DB
MTA03-08-H-ZZ DBS
MTA03-08ZZ DBS
MTA04-11-H-ZZ DB
MTA04-11-H-ZZ DBS
MTA04-11ZZ DBS
MTA04-11ZZ DFS
MTA05-13-H-ZZ DB
MTA05-13-H-ZZ DBS
MTA05-13-H-ZZ DF
MTA05-13-H-ZZ DFS
MTA05-13ZZ DB
MTA05-13ZZ DBS
MTA05-13ZZ DF
MTA05-13ZZ DFS
MTA06-15-H-ZZ DB
MTA06-15-H-ZZ DBS
MTA06-15-H-ZZ DFS
MTA06-15ZZ DB
MTA06-15ZZ DBS
MTA06-15ZZ DFS
MTA08-19-H-ZZ DBS
MTA08-19-H-ZZ DF
MTA08-19-H-ZZ DFS
MTA08-19ZZ DB
MTA08-19ZZ DBS
MTA08-19ZZ DF
MTA08-19ZZ DFS
Part NumberMinimum order quantityVolume DiscountDays to Ship Materials of Inner and Outer Ring I.D. d
(Ø)
Outer Diameter D
(Ø)
Width B
(mm)
Basic Load Rating Dynamic Rating
(N)
Revolution Frequency
(rpm)
Rolling Element Material Combination of Angular Contact Ball Bearings Basic Load Rating Static Rating
(N)
Lubricant
1 Piece(s)Available

8 Days or more

Stainless Steel26347026000Stainless SteelBack Combination (DB Combination)360Clean Grease
1 Piece(s)Available

96 Days or more

Steel26355526000SteelBack Combination (DB Combination)450Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Stainless Steel387.7282022000Stainless SteelBack Combination (DB Combination)670Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel38482022000Stainless SteelBack Combination (DB Combination)670Clean Grease
1 Piece(s)Available

8 Days or more

Steel38496022000SteelBack Combination (DB Combination)840Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Stainless Steel4118.6125017000Stainless SteelBack Combination (DB Combination)1130Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel4114.5125017000Stainless SteelBack Combination (DB Combination)1130Clean Grease
1 Piece(s)Available

8 Days or more

Steel4114.5147017000SteelBack Combination (DB Combination)1410Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel4114.5147017000SteelFront Combination (DF Combination)1410Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Stainless Steel5139.6177716000Stainless SteelBack Combination (DB Combination)1740Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel5135177716000Stainless SteelBack Combination (DB Combination)1740Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel51310.4177716000Stainless SteelFront Combination (DF Combination)1740Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel5135177716000Stainless SteelFront Combination (DF Combination)1740Clean Grease
1 Piece(s)Available

8 Days or more

Steel5139.6209016000SteelBack Combination (DB Combination)2170Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel5135209016000SteelBack Combination (DB Combination)2170Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel51310.4209016000SteelFront Combination (DF Combination)2170Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel5135209016000SteelFront Combination (DF Combination)2170Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Stainless Steel61510.5235014000Stainless SteelBack Combination (DB Combination)2360Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel6155.5235014000Stainless SteelBack Combination (DB Combination)2360Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel6155.5235014000Stainless SteelFront Combination (DF Combination)2360Clean Grease
1 Piece(s)Available

8 Days or more

Steel61510.5276014000SteelBack Combination (DB Combination)2950Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel6155.5276014000SteelBack Combination (DB Combination)2950Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel6155.5276014000SteelFront Combination (DF Combination)2950Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Stainless Steel8196.5340013000Stainless SteelBack Combination (DB Combination)3480Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel81913.64340013000Stainless SteelFront Combination (DF Combination)3480Clean Grease
1 Piece(s)Available

8 Days or more

Stainless Steel8196.5340013000Stainless SteelFront Combination (DF Combination)3480Clean Grease
1 Piece(s)Available

8 Days or more

Steel81912.36400013000SteelBack Combination (DB Combination)4350Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel8196.5400013000SteelBack Combination (DB Combination)4350Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel81913.64400013000SteelFront Combination (DF Combination)4350Fretting-resistant grease
1 Piece(s)Available

8 Days or more

Steel8196.5400013000SteelFront Combination (DF Combination)4350Fretting-resistant grease

Loading...

  1. 1

Basic Information

Bearing Ring Shape Angular Contact Ball Bearing (Single Row) Bearing Style Double Shielded Outer Ring Type Flat
Precision Grade 5 Specifications/Environment Standard Load Direction Radial
Number of Bearing Ring Rows Single Row Size Standard Metric System Sealing Structure Double steel plate shield

Additional Products in this Category

Tech Support