(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Stepped, Retaining Ring Groove

Cantilever Shafts - Bolt Mounted, Stepped, Retaining Ring Groove
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Cantilever Shafts - Bolt Mount Type - Stepped, with Retaining Ring Groove:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXJA1045 Carbon SteelBlack Oxide
PFXJAElectroless Nickel Plating
SFXJA304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementM (Coarse)aVHWdmnUnit Price
TypeNo.YFRef. Dim.ToleranceFXJAPFXJASFXJA
FXJA

PFXJA

SFXJA
 6 6- 0.004
- 0.012
7~60 5~100M 35 810 85+ 0.075
 0
0.72   
 6A121412   
 8 8- 0.005
- 0.014
M 41012107+ 0.090
 0
0.93    
 8A141614   
1010M 61315139.6 0
- 0.090
1.15   
10A182017   
1212- 0.006
- 0.017
10~100M 81517 14 11.5 0
- 0.110
4    
13131618 15 12.4   
1515M101820 17 14.3   
16161921 18 15.2   
17172023 20 16.2   
181821171.35   
2020- 0.007
- 0.020
7~75M127 24 26 24 19 0
- 0.210
   
20AM 8   
2222M1226 28 26 215    
22AM 8   
2525M1629 31 27 23.9   
25AM12   
3030M2034 363228.61.65   
30AM16   
[ ! ] When W

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXJA6-[7-60/1]-F[5-100/1]
FXJA6A-[7-60/1]-F[5-100/1]
FXJA6A-YC[7-60/0.1]-F[5-100/1]
FXJA8-[7-60/1]-F[5-100/1]
FXJA8A-[7-60/1]-F[5-100/1]
FXJA8A-YC[7-60/0.1]-F[5-100/1]
FXJA10-[7-60/1]-F[5-100/1]
FXJA10A-[7-60/1]-F[5-100/1]
FXJA10A-YC[7-60/0.1]-F[5-100/1]
FXJA12-[7-60/1]-F[10-100/1]
FXJA13-[7-60/1]-F[10-100/1]
FXJA15-[7-60/1]-F[10-100/1]
FXJA16-[7-60/1]-F[10-100/1]
FXJA17-[7-60/1]-F[10-100/1]
FXJA18-[7-60/1]-F[10-100/1]
FXJA20-[7-75/1]-F[10-100/1]
FXJA20A-[7-75/1]-F[10-100/1]
FXJA20A-YC[7-75/0.1]-F[10-100/1]
FXJA22-[7-75/1]-F[10-100/1]
FXJA22A-[7-75/1]-F[10-100/1]
FXJA22A-YC[7-75/0.1]-F[10-100/1]
FXJA25-[7-75/1]-F[10-100/1]
FXJA25A-[7-75/1]-F[10-100/1]
FXJA30-[7-75/1]-F[10-100/1]
FXJA30A-[7-75/1]-F[10-100/1]
PFXJA6-[7-60/1]-F[5-100/1]
PFXJA6A-[7-60/1]-F[5-100/1]
PFXJA6A-YC[2-60/0.1]-F[5-100/1]
PFXJA8-[7-60/1]-F[5-100/1]
PFXJA8A-[7-60/1]-F[5-100/1]
PFXJA8A-YC[2-60/0.1]-F[5-100/1]
PFXJA10-[7-60/1]-F[5-100/1]
PFXJA10A-[7-60/1]-F[5-100/1]
PFXJA10A-YC[2-60/0.1]-F[5-100/1]
PFXJA12-[7-60/1]-F[10-100/1]
PFXJA13-[7-60/1]-F[10-100/1]
PFXJA15-[7-60/1]-F[10-100/1]
PFXJA16-[7-60/1]-F[10-100/1]
PFXJA17-[7-60/1]-F[10-100/1]
PFXJA18-[7-60/1]-F[10-100/1]
PFXJA20-[7-75/1]-F[10-100/1]
PFXJA20A-[7-75/1]-F[10-100/1]
PFXJA20A-YC[4-75/0.1]-F[10-100/1]
PFXJA22-[7-75/1]-F[10-100/1]
PFXJA22A-[7-75/1]-F[10-100/1]
PFXJA22A-YC[4-75/0.1]-F[10-100/1]
PFXJA25-[7-75/1]-F[10-100/1]
PFXJA25A-[7-75/1]-F[10-100/1]
PFXJA30-[7-75/1]-F[10-100/1]
PFXJA30A-[7-75/1]-F[10-100/1]
SFXJA6-[7-60/1]-F[5-100/1]
SFXJA6A-[7-60/1]-F[5-100/1]
SFXJA6A-YC[7-60/0.1]-F[5-100/1]
SFXJA8-[7-60/1]-F[5-100/1]
SFXJA8A-[7-60/1]-F[5-100/1]
SFXJA8A-YC[7-60/0.1]-F[5-100/1]
SFXJA10-[7-60/1]-F[5-100/1]
SFXJA10A-[7-60/1]-F[5-100/1]
SFXJA10A-YC[7-60/0.1]-F[5-100/1]
SFXJA12-[7-60/1]-F[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) H Dimension
(mm)
F
(mm)
Y
(mm)
YC
(mm)
1 Piece(s)

8 Days or more

106-Black Oxide-M3105 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM3145 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM3145 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M4125 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M6155 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM6205 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM6205 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1013-Black Oxide-M8-10 ~ 1007 ~ 60-
1 Piece(s)

8 Days or more

1015-Black Oxide-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1016-Black Oxide-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1017-Black Oxide-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1018-Black Oxide-M10-10 ~ 1007 ~ 60-
1 Piece(s)

8 Days or more

1020-Black Oxide-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 100-7 ~ 75
1 Piece(s)

9 Days or more

1022-Black Oxide-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM8-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM8-10 ~ 100-7 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide-M16-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1025-Black Oxide-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1030-Black Oxide-M20-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1030-Black Oxide-M16-10 ~ 1007 ~ 75-
1 Piece(s)

12 Days or more

106-Electroless Nickel-M3105 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3145 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3145 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

108-Electroless Nickel-M4125 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4165 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4165 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless Nickel-M6155 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6205 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6205 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless Nickel-M8-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1013-Electroless Nickel-M8-10 ~ 1007 ~ 60-
1 Piece(s)

12 Days or more

1015-Electroless Nickel-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1016-Electroless Nickel-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1017-Electroless Nickel-M10-10 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1018-Electroless Nickel-M10-10 ~ 1007 ~ 60-
1 Piece(s)

12 Days or more

1020-Electroless Nickel-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM8-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM8-10 ~ 100-4 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless Nickel-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM8-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM8-10 ~ 100-4 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless Nickel-M16-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1025-Electroless Nickel-M12-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1030-Electroless Nickel-M20-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

1030-Electroless Nickel-M16-10 ~ 1007 ~ 75-
1 Piece(s)

9 Days or more

106304 Stainless SteelNone-M3105 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneThread Length Fixed TypeM3145 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneThread Length Fixed TypeM3145 ~ 100-7 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNone-M4125 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneThread Length Fixed TypeM4165 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneThread Length Fixed TypeM4165 ~ 100-7 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNone-M6155 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneThread Length Fixed TypeM6205 ~ 1007 ~ 60-
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneThread Length Fixed TypeM6205 ~ 100-7 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNone-M8-10 ~ 1007 ~ 60-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) H Dimension
(mm)
F
(mm)
Y
(mm)
YC
(mm)

Loading...

Price list

Cantilever Shafts - Bolt Mount Type - Stepped, with Retaining Ring Groove:Related Image

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support