(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Tapped End, Inch Measurements

Cantilever Shafts - Standard, Tapped End, Inch Measurements
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-FXAB1045 SteelBlack Oxide-
U-PFXAB1045 SteelElectroless Nickel Plating-
U-SFXAB304 Stainless Steel--
Cantilever Shafts - Inch, Standard Shafts, Tapped End:Related Image
Cantilever Shafts - Inch, Standard Shafts, Tapped End:Related Image

Specifications

Cantilever Shafts - Inch, Standard Shafts, Tapped End:Related Image
Cantilever Shafts - Inch, Standard Shafts, Tapped End:Related Image

Alterations

Cantilever Shafts - Inch, Standard Shafts, Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FXAB0.25-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA6
U-FXAB0.38-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[6,​8]
U-FXAB0.50-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[0.25,​8,​10]
U-FXAB0.63-Y[0.125-2.25/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​10]
U-FXAB0.75-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​0.38]
U-FXAB1.00-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.31,​0.38,​0.5,​0.63]
U-PFXAB0.25-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA6
U-PFXAB0.38-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[6,​8]
U-PFXAB0.50-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[0.25,​8,​10]
U-PFXAB0.63-Y[0.125-2.25/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​10]
U-PFXAB0.75-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​0.38]
U-PFXAB1.00-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.31,​0.38,​0.5,​0.63]
U-SFXAB0.25-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA6
U-SFXAB0.38-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[6,​8]
U-SFXAB0.50-Y[0.125-2.25/0.001]-F[0.25-3.875/0.001]-TA[0.25,​8,​10]
U-SFXAB0.63-Y[0.125-2.25/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​10]
U-SFXAB0.75-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.25,​0.31,​0.38]
U-SFXAB1.00-Y[0.156-2.875/0.001]-F[0.375-5.75/0.001]-TA[0.31,​0.38,​0.5,​0.63]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(inch)
Material Surface Finish Length [F]
(inch)
Shoulder Length [Y]
(inch)
Tap Size [TA]
(Callout)
1 Piece(s)

10 Days or more

101/4-Black Oxide0.25 ~ 3.8750.125 ~ 2.256
1 Piece(s)

10 Days or more

103/8-Black Oxide0.25 ~ 3.8750.125 ~ 2.256 ~ 8
1 Piece(s)

10 Days or more

101/2-Black Oxide0.25 ~ 3.8750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

105/8-Black Oxide0.375 ~ 5.750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

103/4-Black Oxide0.375 ~ 5.750.156 ~ 2.8750.25 ~ 0.38
1 Piece(s)

10 Days or more

101-Black Oxide0.375 ~ 5.750.156 ~ 2.8750.31 ~ 0.63
1 Piece(s)

10 Days or more

101/4-Electroless Nickel0.25 ~ 3.8750.125 ~ 2.256
1 Piece(s)

10 Days or more

103/8-Electroless Nickel0.25 ~ 3.8750.125 ~ 2.256 ~ 8
1 Piece(s)

10 Days or more

101/2-Electroless Nickel0.25 ~ 3.8750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

105/8-Electroless Nickel0.375 ~ 5.750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

103/4-Electroless Nickel0.375 ~ 5.750.156 ~ 2.8750.25 ~ 0.38
1 Piece(s)

10 Days or more

101-Electroless Nickel0.375 ~ 5.750.156 ~ 2.8750.31 ~ 0.63
1 Piece(s)

10 Days or more

101/4304 Stainless SteelNone0.25 ~ 3.8750.125 ~ 2.256
1 Piece(s)

10 Days or more

103/8304 Stainless SteelNone0.25 ~ 3.8750.125 ~ 2.256 ~ 8
1 Piece(s)

10 Days or more

101/2304 Stainless SteelNone0.25 ~ 3.8750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

105/8304 Stainless SteelNone0.375 ~ 5.750.125 ~ 2.250.25 ~ 10
1 Piece(s)

10 Days or more

103/4304 Stainless SteelNone0.375 ~ 5.750.156 ~ 2.8750.25 ~ 0.38
1 Piece(s)

10 Days or more

101304 Stainless SteelNone0.375 ~ 5.750.156 ~ 2.8750.31 ~ 0.63

Loading...

  1. 1
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.