(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mount Type - Tapped End

Cantilever Shafts - Bolt Mount Type - Tapped End
  • Volume Discount
  • Degreasing
  • Lead Time Reduction

•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Cantilever Shafts - Bolt Mount Type - Tapped End:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXHB1045 Carbon SteelBlack Oxide
PFXHBElectroless Nickel Plating
SFXHB304 Stainless Steel-
PHFXHB4137 Alloy Steel Hardness: 35 - 40 HRCElectroless Nickel Plating

Specifications

Part NumberDg61mm IncrementMA (Coarse)
Selection
M
(Coarse)
HWUnit Price
TypeNo.YFFXHBPFXHBSFXHBPHFXHB
FXHB

PFXHB

SFXHB

PHFXHB
 6 6- 0.004
- 0.012
2~60 5~100 3        M 310 8    
6A1412    
 8 8- 0.005
- 0.014
  4       M 41210    
8A1614    
1010  4 5 6     M 61513    
10A2017    
1212- 0.006
- 0.017
10~150   5 6 8    M 81714    
13131815    
1515    6 810   M102017    
16162118    
17172320    
1818    
2020- 0.007
- 0.020
4~75    6 81012  M122624    
20AM 8    
2222M162826    
22AM12    
2525     8101216 M163127    
25AM12    
3030     810121620M203632    
30AM16    

DMt
6M 3
11
8M 4
12.5
10M 6
14
12, 13
M 8
17
15M1020
16
17
18
20M1225
22M16
2531
30M2037
Note: The t dimension is variable but cannot be lower than the values shown in the table above.

Alterations

Cantilever Shafts - Bolt Mount Type - Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXHB6-[2-60/1]-F[5-100/1]-MA3
FXHB6A-[2-60/1]-F[5-100/1]-MA3
FXHB8-[2-60/1]-F[5-100/1]-MA4
FXHB8A-[2-60/1]-F[5-100/1]-MA4
FXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXHB10A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
FXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
FXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXHB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHB20A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHB22A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
FXHB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
FXHB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
FXHB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PFXHB6-[2-60/1]-F[5-100/1]-MA3
PFXHB6A-[2-60/1]-F[5-100/1]-MA3
PFXHB8-[2-60/1]-F[5-100/1]-MA4
PFXHB8A-[2-60/1]-F[5-100/1]-MA4
PFXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXHB10A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PFXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PFXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXHB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHB20A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHB22A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PFXHB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PFXHB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PFXHB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PHFXHB6-[2-60/1]-F[5-100/1]-MA3
PHFXHB6A
PHFXHB8-[2-60/1]-F[5-100/1]-MA4
PHFXHB8A
PHFXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PHFXHB10A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PHFXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PHFXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PHFXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PHFXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PHFXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PHFXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PHFXHB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PHFXHB20A
PHFXHB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PHFXHB22A
PHFXHB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PHFXHB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PHFXHB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PHFXHB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Heat Treatment M (Coarse) H Dimension
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black OxideNot HardenedM3105 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideNot HardenedM3145 ~ 10032 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideNot HardenedM4125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideNot HardenedM4165 ~ 10042 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideNot HardenedM6155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideNot HardenedM6205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideNot HardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideNot HardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

8 Days or more

1020-Black OxideNot HardenedM12-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedM8-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedM16-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedM12-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedM16-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedM12-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedM20-10 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedM16-10 ~ 1508 ~ 204 ~ 75
1 Piece(s)

12 Days or more

106-Electroless NickelNot HardenedM3105 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelNot HardenedM3145 ~ 10032 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelNot HardenedM4125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelNot HardenedM4165 ~ 10042 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelNot HardenedM6155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelNot HardenedM6205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelNot HardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelNot HardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelNot HardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelNot HardenedM12-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Electroless NickelNot HardenedM8-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelNot HardenedM16-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelNot HardenedM12-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelNot HardenedM16-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelNot HardenedM12-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelNot HardenedM20-10 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelNot HardenedM16-10 ~ 1508 ~ 204 ~ 75
1 Piece(s)

10 Days or more

106-Electroless NickelHardenedM3105 ~ 10032 ~ 60
1 Piece(s)Available

10 Days or more

106-Electroless NickelHardenedM314---
1 Piece(s)

10 Days or more

108-Electroless NickelHardenedM4125 ~ 10042 ~ 60
1 Piece(s)Available

10 Days or more

108-Electroless NickelHardenedM416---
1 Piece(s)

10 Days or more

1010-Electroless NickelHardenedM6155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

10 Days or more

1010-Electroless NickelHardenedM6205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

10 Days or more

1012-Electroless NickelHardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

10 Days or more

1013-Electroless NickelHardenedM8-10 ~ 1505 ~ 82 ~ 60
1 Piece(s)

10 Days or more

1015-Electroless NickelHardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

10 Days or more

1016-Electroless NickelHardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

10 Days or more

1017-Electroless NickelHardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

10 Days or more

1018-Electroless NickelHardenedM10-10 ~ 1506 ~ 102 ~ 60
1 Piece(s)

10 Days or more

1020-Electroless NickelHardenedM12-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)Available

10 Days or more

1020-Electroless NickelHardenedM8----
1 Piece(s)

10 Days or more

1022-Electroless NickelHardenedM16-10 ~ 1506 ~ 124 ~ 75
1 Piece(s)Available

10 Days or more

1022-Electroless NickelHardenedM12----
1 Piece(s)

10 Days or more

1025-Electroless NickelHardenedM16-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

10 Days or more

1025-Electroless NickelHardenedM12-10 ~ 1508 ~ 164 ~ 75
1 Piece(s)

10 Days or more

1030-Electroless NickelHardenedM20-10 ~ 1508 ~ 204 ~ 75
1 Piece(s)

10 Days or more

1030-Electroless NickelHardenedM16-10 ~ 1508 ~ 204 ~ 75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Heat Treatment M (Coarse) H Dimension
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)

Loading...

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Screw (Tapped) Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support