(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Hex Head, Tapped End

Cantilever Shafts - Standard, Hex Head, Tapped End

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-917

Unit examples related to this product

Part Number

Configured Part Number is shown.

Cantilever Shafts - Hexagon, Threaded, with Tapped End:Related Image
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
LXABLXNAB1045 Carbon SteelBlack Oxide
PLXABPLXNABElectroless Nickel Plating
SLXABSLXNAB304 Stainless Steel-

Specifications

Part Number-Y-F-N-MA
FXAB10
PLXNAB12
-
-
25
15
-
-
F18
F25

-

N12
-
-
MA5
MA6
Cantilever Shafts - Hexagon, Threaded, with Tapped End:Related Image

Alterations

Cantilever Shafts - Hexagon, Threaded, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXAB6-[2-60/1]-F[5-100/1]-MA3
LXAB8-[2-60/1]-F[5-100/1]-MA4
LXAB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
LXAB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
LXAB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
LXAB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXAB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXAB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXAB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXAB20-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAB20A-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAB22-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAB22A-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAB25-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
LXAB25A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
LXAB30-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
LXAB30A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
LXNAB6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3
LXNAB8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4
LXNAB10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,​5,​6]
LXNAB12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
LXNAB13-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
LXNAB15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
LXNAB16-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
LXNAB17-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
LXNAB18-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
LXNAB20-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
LXNAB20A-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
LXNAB22-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
LXNAB22A-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
LXNAB25-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16]
LXNAB25A-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16]
LXNAB30-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
LXNAB30A-[4-60/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
PLXAB6-[2-60/1]-F[5-100/1]-MA3
PLXAB8-[2-60/1]-F[5-100/1]-MA4
PLXAB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PLXAB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PLXAB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PLXAB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXAB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXAB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXAB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXAB20-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXAB20A-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXAB22-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXAB22A-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXAB25-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
PLXAB25A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
PLXAB30-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PLXAB30A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PLXNAB6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3
PLXNAB8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4
PLXNAB10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,​5,​6]
PLXNAB12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
PLXNAB13-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
PLXNAB15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
PLXNAB16-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
PLXNAB17-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
PLXNAB18-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Thread Length N
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM695 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM8125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM10155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Fixed TypeM121810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Fixed TypeM121810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM203010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM162410 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM203010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM162410 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM203010 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM162410 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM203010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM162410 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideThread Length Configurable TypeM66 ~ 125 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Configurable TypeM88 ~ 165 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Configurable TypeM1010 ~ 205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM695 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM8125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM10155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM121810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM121810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM121810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM203010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM162410 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM203010 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM162410 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM203010 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM162410 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM203010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM162410 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Configurable TypeM66 ~ 125 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Configurable TypeM88 ~ 165 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Configurable TypeM1010 ~ 205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Configurable TypeM1212 ~ 2410 ~ 1506 ~ 102 ~ 60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Thread Length N
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)

Loading...

Example

Cantilever Shafts - Hexagon, Threaded, with Tapped End:Related Image
This combination application example can be selected on the Web.
Selection Procedure Details >> Click here

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.