(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Tapped End

Cantilever Shafts - Standard, Tapped End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel

  • METRIC
  • inCAD Components

PDFP.2019-916

Unit examples related to this product

Part Number

Configured Part Number is shown.

Cantilever Shafts - Standard, Threaded, with Tapped End:Related Image
[ ! ]Refer to the table on >> Click here for thread undercut dimensions.
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
FXABFXNAB1045 Carbon SteelBlack Oxide
PFXABPFXNABElectroless Nickel Plating
SFXABSFXNAB304 Stainless Steel-
PHFXAB-4137 Alloy Steel Hardness: 35~40HRCElectroless Nickel Plating

Specifications

Part Number-Y-F-N-MA
FXAB10
PLXNAB12
-
-
25
15
-
-
F18
F25

-

N12
-
-
MA5
MA6
Part NumberDg61mm IncrementMA (Coarse)HWM (Coarse Thread)
TypeNo.YF[ ! ]N
Thread Length Fixed
FXAB
PFXAB
SFXAB
PHFXAB

Thread Length Configurable
FXNAB
PFXNAB

SFXNAB
66-0.004
-0.012
2~60 5~1006~123108M6
6A1412
88-0.005
-0.014
8~1641210M8
8A1614
101010~204 5 61513M10
10A2017
1212-0.006
-0.017
10~15012~245 6 81714M12
13131815
15156 8 102017
16162118
17172219
18182320
2020-0.007
-0.020
4~7520~406 8 10 122624M20
20AM16
222228M20
22AM16
25258 10 12 163127M20
25AM16
30308 10 12 16 203632M20
30AM16
[ ! ]N is available for Thread Length Configurable Type only.
Table 1
MAY+F
M3Y+F≥11.5
M4Y+F≥14.0
M5Y+F≥16.2
M6Y+F≥18.5
M8Y+F≥23.5
M10Y+F≥28.5
M12Y+F≥35.5
M16Y+F≥45.0
M20Y+F≥55.0

Alterations

Cantilever Shafts - Standard, Threaded, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXAB6-[2-60/1]-F[5-100/1]-MA3
FXAB6A-[2-60/1]-F[5-100/1]-MA3
FXAB8-[2-60/1]-F[5-100/1]-MA4
FXAB8A-[2-60/1]-F[5-100/1]-MA4
FXAB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXAB10A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXAB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
FXAB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
FXAB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXAB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXAB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXAB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
FXAB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAB20A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAB22A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
FXAB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
FXAB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
FXAB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
FXNAB6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3
FXNAB6A-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3
FXNAB8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4
FXNAB8A-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4
FXNAB10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,​5,​6]
FXNAB10A-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,​5,​6]
FXNAB12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
FXNAB13-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,​6,​8]
FXNAB15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
FXNAB16-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
FXNAB17-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
FXNAB18-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10]
FXNAB20-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNAB20A-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNAB22-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNAB22A-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNAB25-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16]
FXNAB25A-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16]
FXNAB30-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
FXNAB30A-[4-75/1]-F[10-150/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
PFXAB6-[2-60/1]-F[5-100/1]-MA3
PFXAB6A-[2-60/1]-F[5-100/1]-MA3
PFXAB8-[2-60/1]-F[5-100/1]-MA4
PFXAB8A-[2-60/1]-F[5-100/1]-MA4
PFXAB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXAB10A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXAB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PFXAB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PFXAB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXAB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXAB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXAB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PFXAB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXAB20A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXAB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXAB22A-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXAB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PFXAB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PFXAB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PFXAB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Heat Treatment Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM61095 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM61495 ~ 10032 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM812125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM816125 ~ 10042 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM1015155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM1020155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 1508 ~ 204 ~ 75
1 Piece(s)

8 Days or more

106-Black OxideNot HardenedThread Length Configurable TypeM6106 ~ 125 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideNot HardenedThread Length Configurable TypeM6146 ~ 125 ~ 10032 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideNot HardenedThread Length Configurable TypeM8128 ~ 165 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideNot HardenedThread Length Configurable TypeM8168 ~ 165 ~ 10042 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideNot HardenedThread Length Configurable TypeM101510 ~ 205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideNot HardenedThread Length Configurable TypeM102010 ~ 205 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1505 ~ 82 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideNot HardenedThread Length Configurable TypeM12-12 ~ 2410 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Configurable TypeM20-20 ~ 4010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Configurable TypeM16-20 ~ 4010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Configurable TypeM20-20 ~ 4010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Configurable TypeM16-20 ~ 4010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Configurable TypeM20-20 ~ 4010 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Configurable TypeM16-20 ~ 4010 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Configurable TypeM20-20 ~ 4010 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Configurable TypeM16-20 ~ 4010 ~ 1508 ~ 204 ~ 75
1 Piece(s)

8 Days or more

106-Electroless NickelNot HardenedThread Length Fixed TypeM61095 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelNot HardenedThread Length Fixed TypeM61495 ~ 10032 ~ 60
1 Piece(s)

8 Days or more

108-Electroless NickelNot HardenedThread Length Fixed TypeM812125 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelNot HardenedThread Length Fixed TypeM816125 ~ 10042 ~ 60
1 Piece(s)

8 Days or more

1010-Electroless NickelNot HardenedThread Length Fixed TypeM1015155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelNot HardenedThread Length Fixed TypeM1020155 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

1012-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

8 Days or more

1015-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelNot HardenedThread Length Fixed TypeM12-1810 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelNot HardenedThread Length Fixed TypeM20-3010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Electroless NickelNot HardenedThread Length Fixed TypeM16-2410 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelNot HardenedThread Length Fixed TypeM20-3010 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelNot HardenedThread Length Fixed TypeM16-2410 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelNot HardenedThread Length Fixed TypeM20-3010 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelNot HardenedThread Length Fixed TypeM16-2410 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelNot HardenedThread Length Fixed TypeM20-3010 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelNot HardenedThread Length Fixed TypeM16-2410 ~ 1508 ~ 204 ~ 75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Heat Treatment Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)

Loading...

Example

Cantilever Shafts - Standard, Threaded, with Tapped End:Related Image

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Screw (Tapped) Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.