(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Rail only, SR model.

LM Guides - Rail only, SR model.

MISUMI can custom cut rail to units of 1 mm with symmetric or non-symmetric G dimensions. Cut-to-order.




Part Number
SR15-[70-3000/1]LY(GK)
SR15-[73-1240/1]LM(GK)
SR15-[68-3000/1]LYNLMNLGKRAILNL
SR15-LYNLMNLGKRAILNL
SR20-[75-1420/1]LM(GK)
SR20-[70-3000/1]LYNLMNLGKRAILNL
SR20-LYNLMNLGKRAILNL
SR25-[76-1960/1]LYM(GK)
SR25-[80-3000/1]LY(GK)
SR30-[99-2440/1]LM(GK)
SR30-[100-3000/1]LYNLMNLGKRAILNL
SR30-LYNLMNLGKRAILNL
SR35-[99-2440/1]LM(GK)
SR35-[120-3000/1]LYNLMNLGKRAILNL
SR35-LYNLMNLGKRAILNL
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Rail Material
1 Piece(s)

6 Days

152470 ~ 300015604.5Carbon Steel
1 Piece(s)

28 Days or more

152473 ~ 124015603.5Stainless Steel
1 Piece(s)

6 Days

152468 ~ 300015603.5Carbon Steel
1 Piece(s)

6 Days

1524-15603.5Carbon Steel
1 Piece(s)

10 Days or more

202875 ~ 142020606Stainless Steel
1 Piece(s)

6 Days

202870 ~ 300020606Carbon Steel
1 Piece(s)

6 Days

2028-20606Carbon Steel
1 Piece(s)

10 Days or more

233376 ~ 196025607Stainless Steel
1 Piece(s)

6 Days

233380 ~ 300025607Carbon Steel
1 Piece(s)

10 Days or more

284299 ~ 244030807Stainless Steel
1 Piece(s)

6 Days

2842100 ~ 300030807Carbon Steel
1 Piece(s)

6 Days

2842-30807Carbon Steel
1 Piece(s)

10 Days or more

344899 ~ 244035809Stainless Steel
1 Piece(s)

6 Days

3448120 ~ 300035809Carbon Steel
1 Piece(s)

6 Days

3448-35809Carbon Steel

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Standard Accuracy Grade Normal Grade

Additional Products in this Category

Tech Support