(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplicity® Oil-Free Bushings - Food Grade, closed (Inches).

Simplicity® Oil-Free Bushings - Food Grade, closed (Inches).

This option is suitable for Food Grade applications.

PBC Linear has combined Frelon material with precision bearing technology to create Simplicity® linear plain bearings. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FL03W
FL04W
FL06W
FL08W
FL10W
FL12W
FL16W
FL20W
FL24W
FL32W
FL40W
FL48W
FL64W
FLA03W
FLA04W
FLA06W
FLA08W
FLA10W
FLA12W
FLA16W
FLA20W
FLA24W
FLA32W
FLA40W
FLA48W
FLA64W
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Crowned for Self Aligning Capability
1 Piece(s)

21 Days

0.19 in (3/16")0.38 in (3/8")0.56 in (9/16")No
1 Piece(s)

21 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")No
1 Piece(s)

21 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")No
1 Piece(s)

21 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")No
1 Piece(s)

21 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")No
1 Piece(s)

21 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")No
1 Piece(s)

21 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")No
1 Piece(s)

21 Days

1.25 in (1-1/4")2.00 in (2")2.63 in (2-5/8")No
1 Piece(s)

21 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")No
1 Piece(s)

21 Days

2.00 in (2")3.00 in (3")4.00 in (4")No
1 Piece(s)

21 Days

2.50 in (2-1/2")3.75 in (3-3/4")5.00 in (5")No
1 Piece(s)

21 Days

3.00 in (3")4.50 in (4-1/2")6.00 in (6")No
1 Piece(s)

21 Days

4.00 in (4")6.00 in (6")8.00 in (8")No
1 Piece(s)

21 Days

0.19 in (3/16")0.38 in (3/8")0.56 in (9/16")Yes
1 Piece(s)

21 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")Yes
1 Piece(s)

21 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Yes
1 Piece(s)

21 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Yes
1 Piece(s)

21 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Yes
1 Piece(s)

21 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Yes
1 Piece(s)

21 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Yes
1 Piece(s)

21 Days

1.25 in (1-1/4")2.00 in (2")2.63 in (2-5/8")Yes
1 Piece(s)

21 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")Yes
1 Piece(s)

21 Days

2.00 in (2")3.00 in (3")4.00 in (4")Yes
1 Piece(s)

21 Days

2.50 in (2-1/2")3.75 in (3-3/4")5.00 in (5")Yes
1 Piece(s)

21 Days

3.00 in (3")4.50 in (4-1/2")6.00 in (6")Yes
1 Piece(s)

21 Days

4.00 in (4")6.00 in (6")8.00 in (8")Yes

Loading...

  1. 1

Basic Information

Type Straight Maximum Allowable PV Value(N/mm2•m/s) 0.36 Maximum Allowable Load(N/mm2) 10.35
Maximum Allowable Velocity(m/s) 0.71 Environment Food

Additional Products in this Category

Tech Support