(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Guide Rails -Nitriding Treatment type-

Plain Guide Rails -Nitriding Treatment type-

Move the mouse over the image to zoom

  • Plain Guide Rails -Nitriding Treatment type-
  • Plain Guide Rails -Nitriding Treatment type-
  • New Products
  • Volume Discount

•Product Type: Guide rails
•Material: HPM2T
•Heel: No groove

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRMMT20-15-80
GRMMT20-15-90
GRMMT20-15-100
GRMMT20-15-110
GRMMT20-15-120
GRMMT20-15-130
GRMMT20-15-140
GRMMT20-15-150
GRMMT20-20-80
GRMMT20-20-90
GRMMT20-20-100
GRMMT20-20-110
GRMMT20-20-120
GRMMT20-20-130
GRMMT20-20-140
GRMMT20-20-150
GRMMT20-25-80
GRMMT20-25-90
GRMMT20-25-100
GRMMT20-25-110
GRMMT20-25-120
GRMMT20-25-130
GRMMT20-25-140
GRMMT20-25-150
GRMMT20-30-80
GRMMT20-30-90
GRMMT20-30-100
GRMMT20-30-110
GRMMT20-30-120
GRMMT20-30-130
GRMMT20-30-140
GRMMT20-30-150
GRMMT25-20-80
GRMMT25-20-90
GRMMT25-20-100
GRMMT25-20-110
GRMMT25-20-120
GRMMT25-20-130
GRMMT25-20-140
GRMMT25-20-150
GRMMT25-25-80
GRMMT25-25-90
GRMMT25-25-100
GRMMT25-25-110
GRMMT25-25-120
GRMMT25-25-130
GRMMT25-25-140
GRMMT25-25-150
GRMMT25-30-80
GRMMT25-30-90
GRMMT25-30-100
GRMMT25-30-110
GRMMT25-30-120
GRMMT25-30-130
GRMMT25-30-140
GRMMT25-30-150
GRMT20-15-80
GRMT20-15-90
GRMT20-15-100
GRMT20-15-110
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
1 Piece(s)Available

12 Days or more

10Oil groove201580
1 Piece(s)Available

12 Days or more

10Oil groove201590
1 Piece(s)Available

12 Days or more

10Oil groove2015100
1 Piece(s)Available

12 Days or more

10Oil groove2015110
1 Piece(s)Available

12 Days or more

10Oil groove2015120
1 Piece(s)Available

12 Days or more

10Oil groove2015130
1 Piece(s)Available

12 Days or more

10Oil groove2015140
1 Piece(s)Available

12 Days or more

10Oil groove2015150
1 Piece(s)Available

12 Days or more

10Oil groove202080
1 Piece(s)Available

12 Days or more

10Oil groove202090
1 Piece(s)Available

12 Days or more

10Oil groove2020100
1 Piece(s)Available

12 Days or more

10Oil groove2020110
1 Piece(s)Available

12 Days or more

10Oil groove2020120
1 Piece(s)Available

12 Days or more

10Oil groove2020130
1 Piece(s)Available

12 Days or more

10Oil groove2020140
1 Piece(s)Available

12 Days or more

10Oil groove2020150
1 Piece(s)Available

12 Days or more

10Oil groove202580
1 Piece(s)Available

12 Days or more

10Oil groove202590
1 Piece(s)Available

12 Days or more

10Oil groove2025100
1 Piece(s)Available

12 Days or more

10Oil groove2025110
1 Piece(s)Available

12 Days or more

10Oil groove2025120
1 Piece(s)Available

12 Days or more

10Oil groove2025130
1 Piece(s)Available

12 Days or more

10Oil groove2025140
1 Piece(s)Available

12 Days or more

10Oil groove2025150
1 Piece(s)Available

12 Days or more

10Oil groove203080
1 Piece(s)Available

12 Days or more

10Oil groove203090
1 Piece(s)Available

12 Days or more

10Oil groove2030100
1 Piece(s)Available

12 Days or more

10Oil groove2030110
1 Piece(s)Available

12 Days or more

10Oil groove2030120
1 Piece(s)Available

12 Days or more

10Oil groove2030130
1 Piece(s)Available

12 Days or more

10Oil groove2030140
1 Piece(s)Available

12 Days or more

10Oil groove2030150
1 Piece(s)Available

12 Days or more

10Oil groove252080
1 Piece(s)Available

12 Days or more

10Oil groove252090
1 Piece(s)Available

12 Days or more

10Oil groove2520100
1 Piece(s)Available

12 Days or more

10Oil groove2520110
1 Piece(s)Available

12 Days or more

10Oil groove2520120
1 Piece(s)Available

12 Days or more

10Oil groove2520130
1 Piece(s)Available

12 Days or more

10Oil groove2520140
1 Piece(s)Available

12 Days or more

10Oil groove2520150
1 Piece(s)Available

12 Days or more

10Oil groove252580
1 Piece(s)Available

12 Days or more

10Oil groove252590
1 Piece(s)Available

12 Days or more

10Oil groove2525100
1 Piece(s)Available

12 Days or more

10Oil groove2525110
1 Piece(s)Available

12 Days or more

10Oil groove2525120
1 Piece(s)Available

12 Days or more

10Oil groove2525130
1 Piece(s)Available

12 Days or more

10Oil groove2525140
1 Piece(s)Available

12 Days or more

10Oil groove2525150
1 Piece(s)Available

12 Days or more

10Oil groove253080
1 Piece(s)Available

12 Days or more

10Oil groove253090
1 Piece(s)Available

12 Days or more

10Oil groove2530100
1 Piece(s)Available

12 Days or more

10Oil groove2530110
1 Piece(s)Available

12 Days or more

10Oil groove2530120
1 Piece(s)Available

12 Days or more

10Oil groove2530130
1 Piece(s)Available

12 Days or more

10Oil groove2530140
1 Piece(s)Available

12 Days or more

10Oil groove2530150
1 Piece(s)Available

12 Days or more

10Non-oil groove201580
1 Piece(s)Available

12 Days or more

10Non-oil groove201590
1 Piece(s)Available

12 Days or more

10Non-oil groove2015100
1 Piece(s)Available

12 Days or more

10Non-oil groove2015110
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)

Loading...

Basic Information

Product type Guide rails Material HPM2T Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.