(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Guide Rails

Plate Guide Rails

Click this image to zoom it.

For complete product overview and details on Plate Guide Rails see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRPT10-[25-60/5]-A[6-44/0.5]-B[16-54/0.5]
GRPT15-[30-80/5]-A[7.5-59.5/0.5]-B[20.5-72.5/0.5]
GRPT20-[30-100/5]-A[7.5-79.5/0.5]-B[20.5-92.5/0.5]
GRPTC10-[25-60/5]-A[6-44/0.5]-B[16-54/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType W (Width)
(mm)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
L (L dimension)
(mm)
1 Piece(s)

18 Days or more

10Standard106 ~ 4416 ~ 5425 ~ 60
1 Piece(s)

18 Days or more

10Standard157.5 ~ 59.520.5 ~ 72.530 ~ 80
1 Piece(s)

18 Days or more

10Standard207.5 ~ 79.520.5 ~ 92.530 ~ 100
1 Piece(s)

18 Days or more

10Thin106 ~ 4416 ~ 5425 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.