(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heel Guide Rails -Free Designation Type-

Heel Guide Rails -Free Designation Type-

Click this image to zoom it.

  • Heel Guide Rails -Free Designation Type-
  • Heel Guide Rails -Free Designation Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGRA-2H10-[10-20/1]-[35-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRA-2H12.5-[10-30/1]-[35-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRA-2H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-134/0.5]-B[16-144/0.5]
FGRA-2H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRA-2H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-175/0.5]-B[25-191/0.5]
FGRA-2H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRA-2H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRA-3H10-[10-20/1]-[35-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRA-3H12.5-[10-30/1]-[35-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRA-3H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-124/0.5]-B[16-134/0.5]-C[26-144/0.5]
FGRA-3H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
FGRA-3H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-109/0.5]-B[25-125/0.5]-C[41-191/0.5]
FGRA-3H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRA-3H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
FGRA-4H10-[10-20/1]-[40-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRA-4H12.5-[10-30/1]-[40-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRA-4H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-114/0.5]-B[16-124/0.5]-C[26-134/0.5]-D[36-144/0.5]
FGRA-4H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
FGRA-4H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
FGRA-4H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRA-4H40-[30-50/1]-[50-200/5]-S[1-13/1]-U[0.5-19/0.5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
FGRAM-2H10-[10-20/1]-[40-100/5]-S[1-13/1]-U[0.5-2.5/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRAM-2H12.5-[10-30/1]-[40-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRAM-2H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-134/0.5]-B[16-144/0.5]
FGRAM-2H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRAM-2H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-175/0.5]-B[25-191/0.5]
FGRAM-2H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRAM-2H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRAM-3H10-[10-20/1]-[40-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRAM-3H12.5-[10-30/1]-[40-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRAM-3H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-124/0.5]-B[16-134/0.5]-C[26-144/0.5]
FGRAM-3H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
FGRAM-3H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-109/0.5]-B[25-175/0.5]-C[41-191/0.5]
FGRAM-3H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRAM-3H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
FGRAM-4H10-[10-20/1]-[40-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRAM-4H12.5-[10-30/1]-[40-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRAM-4H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-114/0.5]-B[16-124/0.5]-C[26-134/0.5]-D[36-144/0.5]
FGRAM-4H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
FGRAM-4H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
FGRAM-4H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRAM-4H40-[30-50/1]-[50-200/5]-S[1-13/1]-U[0.5-2/0.5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
FGRB-2H10-[10-20/1]-[35-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRB-2H12.5-[10-30/1]-[35-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-84/0.5]-B[16-94/0.5]
FGRB-2H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-134/0.5]-B[16-144/0.5]
FGRB-2H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRB-2H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-175/0.5]-B[25-191/0.5]
FGRB-2H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRB-2H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRB-3H10-[10-20/1]-[35-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRB-3H12.5-[10-30/1]-[35-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRB-3H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-124/0.5]-B[16-134/0.5]-C[26-144/0.5]
FGRB-3H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
FGRB-3H25-[20-50/1]-[40-200/5]-S[1-39/1]-U[0.5-9.5/0.5]-A[9-109/0.5]-B[25-125/0.5]-C[41-191/0.5]
FGRB-3H30-[25-50/1]-[50-200/5]-S[1-37/1]-U[0.5-12/0.5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRB-3H40-[30-50/1]-[50-200/5]-S[1-35/1]-U[0.5-19.5/0.5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
FGRB-4H10-[10-20/1]-[40-100/5]-S[1-13/1]-U[0.5-2/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRB-4H12.5-[10-30/1]-[40-100/5]-S[1-23/1]-U[0.5-4/0.5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRB-4H15-[10-40/1]-[40-150/5]-S[1-33/1]-U[1-6.5/0.5]-A[6-114/0.5]-B[16-124/0.5]-C[26-134/0.5]-D[36-144/0.5]
FGRB-4H20-[15-50/1]-[40-200/5]-S[1-39/1]-U[0.5-6.5/0.5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1010 ~ 2035 ~ 1001 ~ 130.5 ~ 226 ~ 8416 ~ 94--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove12.510 ~ 3035 ~ 1001 ~ 230.5 ~ 426 ~ 8416 ~ 94--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.526 ~ 13416 ~ 144--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.527.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.529 ~ 17525 ~ 191--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1010 ~ 2035 ~ 1001 ~ 130.5 ~ 236 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove12.510 ~ 3035 ~ 1001 ~ 230.5 ~ 436 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.536 ~ 12416 ~ 13426 ~ 144-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.537.5 ~ 15920.5 ~ 17533.5 ~ 191-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.539 ~ 10925 ~ 12541 ~ 191-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1010 ~ 2040 ~ 1001 ~ 130.5 ~ 246 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

18 Days or more

10SKS3Non-oil groove12.510 ~ 3040 ~ 1001 ~ 230.5 ~ 446 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

18 Days or more

10SKS3Non-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.546 ~ 11416 ~ 12426 ~ 13436 ~ 144
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5
1 Piece(s)

18 Days or more

10SKS3Non-oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.549 ~ 14025 ~ 15941 ~ 17557 ~ 191
1 Piece(s)

18 Days or more

10SKS3Non-oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

18 Days or more

10SKS3Non-oil groove4030 ~ 5050 ~ 2001 ~ 130.5 ~ 19410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5
1 Piece(s)

18 Days or more

10SKS3Oil groove1010 ~ 2040 ~ 1001 ~ 130.5 ~ 2.526 ~ 8416 ~ 94--
1 Piece(s)

18 Days or more

10SKS3Oil groove12.510 ~ 3040 ~ 1001 ~ 230.5 ~ 426 ~ 8416 ~ 94--
1 Piece(s)

18 Days or more

10SKS3Oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.526 ~ 13416 ~ 144--
1 Piece(s)

18 Days or more

10SKS3Oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.527.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

18 Days or more

10SKS3Oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.529 ~ 17525 ~ 191--
1 Piece(s)

18 Days or more

10SKS3Oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

18 Days or more

10SKS3Oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

18 Days or more

10SKS3Oil groove1010 ~ 2040 ~ 1001 ~ 130.5 ~ 236 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

18 Days or more

10SKS3Oil groove12.510 ~ 3040 ~ 1001 ~ 230.5 ~ 436 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

18 Days or more

10SKS3Oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.536 ~ 12416 ~ 13426 ~ 144-
1 Piece(s)

18 Days or more

10SKS3Oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.537.5 ~ 15920.5 ~ 17533.5 ~ 191-
1 Piece(s)

18 Days or more

10SKS3Oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.539 ~ 10925 ~ 17541 ~ 191-
1 Piece(s)

18 Days or more

10SKS3Oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

18 Days or more

10SKS3Oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-
1 Piece(s)

18 Days or more

10SKS3Oil groove1010 ~ 2040 ~ 1001 ~ 130.5 ~ 246 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

18 Days or more

10SKS3Oil groove12.510 ~ 3040 ~ 1001 ~ 230.5 ~ 446 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

18 Days or more

10SKS3Oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.546 ~ 11416 ~ 12426 ~ 13436 ~ 144
1 Piece(s)

18 Days or more

10SKS3Oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5
1 Piece(s)

18 Days or more

10SKS3Oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.549 ~ 14025 ~ 15941 ~ 17557 ~ 191
1 Piece(s)

18 Days or more

10SKS3Oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

18 Days or more

10SKS3Oil groove4030 ~ 5050 ~ 2001 ~ 130.5 ~ 2410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1010 ~ 2035 ~ 1001 ~ 130.5 ~ 226 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove12.510 ~ 3035 ~ 1001 ~ 230.5 ~ 426 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.526 ~ 13416 ~ 144--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.527.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.529 ~ 17525 ~ 191--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1010 ~ 2035 ~ 1001 ~ 130.5 ~ 236 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove12.510 ~ 3035 ~ 1001 ~ 230.5 ~ 436 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.536 ~ 12416 ~ 13426 ~ 144-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.537.5 ~ 15920.5 ~ 17533.5 ~ 191-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove2520 ~ 5040 ~ 2001 ~ 390.5 ~ 9.539 ~ 10925 ~ 12541 ~ 191-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove3025 ~ 5050 ~ 2001 ~ 370.5 ~ 12310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove4030 ~ 5050 ~ 2001 ~ 350.5 ~ 19.5310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1010 ~ 2040 ~ 1001 ~ 130.5 ~ 246 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove12.510 ~ 3040 ~ 1001 ~ 230.5 ~ 446 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 1501 ~ 331 ~ 6.546 ~ 11416 ~ 12426 ~ 13436 ~ 144
1 Piece(s)

12 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 2001 ~ 390.5 ~ 6.547.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)

Loading...

Basic Information

Product type Guide rails Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.