(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Plain Guide Rails -Bolt Hole Pitch Designation Type- (Copper Alloy)

Oil-Free Plain Guide Rails -Bolt Hole Pitch Designation Type- (Copper Alloy)

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRZF-2H12.5
GRZF-2H15
GRZF-2H20-[15,​20,​25,​30]-[40-150/10]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GRZF-2H25
GRZF-2H30
GRZF-3H12.5
GRZF-3H15
GRZF-3H20
GRZF-3H25
GRZF-3H30
GRZF-4H12.5
GRZF-4H15
GRZF-4H20
GRZF-4H25
GRZF-4H30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
No. of mounting holes
(pieces)
1 Piece(s)

15 Days or more

1012.52
1 Piece(s)

15 Days or more

10152
1 Piece(s)

15 Days or more

10202
1 Piece(s)

15 Days or more

10252
1 Piece(s)

15 Days or more

10302
1 Piece(s)

15 Days or more

1012.53
1 Piece(s)

15 Days or more

10153
1 Piece(s)

15 Days or more

10203
1 Piece(s)

15 Days or more

10253
1 Piece(s)

15 Days or more

10303
1 Piece(s)

15 Days or more

1012.54
1 Piece(s)

15 Days or more

10154
1 Piece(s)

15 Days or more

10204
1 Piece(s)

15 Days or more

10254
1 Piece(s)

15 Days or more

10304

Loading...

  1. 1
 

Basic Information

Product type Guide rails Material Copper alloy Heel No groove
Oil groove Oil-free

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.