(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Heel Guide Rails -Nitriding Treatment type-

Single-Heel Guide Rails -Nitriding Treatment type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Single-Heel Guide Rails -Nitriding Treatment type-
  • Single-Heel Guide Rails -Nitriding Treatment type-
  • New Products

•Product Type: Guide rails
•Material: HPM2T
•Heel: No groove
•W Dimension (Rail width) (mm): 20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR5MMT20-20-[60-150/10]
GR5MMT20-25-[60-150/10]
GR5MMT20-30-[60-150/10]
GR5MT20-20-[60-150/10]
GR5MT20-25-[60-150/10]
GR5MT20-30-[60-150/10]
GR8MMT20-20-[60-150/10]
GR8MMT20-25-[60-150/10]
GR8MMT20-30-[60-150/10]
GR8MT20-20-[60-150/10]
GR8MT20-25-[60-150/10]
GR8MT20-30-[60-150/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOil groove T (Rail thickness)
(mm)
L (Rail length)
(mm)
S (Heel height)
(mm)
U (Heel width)
(mm)
1 Piece(s)

12 Days or more

10Oil groove2060 ~ 15053.5
1 Piece(s)

12 Days or more

10Oil groove2560 ~ 15053.5
1 Piece(s)

12 Days or more

10Oil groove3060 ~ 15053.5
1 Piece(s)

12 Days or more

10Non-oil groove2060 ~ 15053.5
1 Piece(s)

12 Days or more

10Non-oil groove2560 ~ 15053.5
1 Piece(s)

12 Days or more

10Non-oil groove3060 ~ 15053.5
1 Piece(s)

12 Days or more

10Oil groove2060 ~ 15088
1 Piece(s)

12 Days or more

10Oil groove2560 ~ 15088
1 Piece(s)

12 Days or more

10Oil groove3060 ~ 15088
1 Piece(s)

12 Days or more

10Non-oil groove2060 ~ 15088
1 Piece(s)

12 Days or more

10Non-oil groove2560 ~ 15088
1 Piece(s)

12 Days or more

10Non-oil groove3060 ~ 15088

Loading...

  1. 1
 

Basic Information

Product type Guide rails Material HPM2T Heel No groove
W (Rail width)(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.