(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Stepped Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type-

Precision Stepped Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.01/0
•Material: SKH51
•Concentricity: ◎0.01
•Boring Method: Wire cutting & polishing

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESVKBF-H-[3.5-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-215/1]-S[1-50/0.5]
ESVKBF-M-[3.5-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H3.5-[40-125/0.01]-P[3.2-3.4/0.01]-V[0.8-2.2/0.01]-N[20-115/0.01]-S[1-22/0.5]
ESVKFE-H4-[40-175/0.01]-P[3.2-3.9/0.01]-V[0.8-2.7/0.01]-N[20-165/1]-S[1-27/0.5]
ESVKFE-H5-[40-175/0.01]-P[3.2-4.9/0.01]-V[0.8-3.7/0.01]-N[20-165/1]-S[1-37/0.5]
ESVKFE-H6-[40-175/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-165/1]-S[1-47/0.5]
ESVKFE-H7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-H13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M3.5-[40-125/0.01]-P[3.2-3.4/0.01]-V[0.8-2.2/0.01]-N[20-115/0.01]-S[1-22/0.5]
ESVKFE-M4-[40-175/0.01]-P[3.2-3.9/0.01]-V[0.8-2.7/0.01]-N[20-165/1]-S[1-27/0.5]
ESVKFE-M5-[40-175/0.01]-P[3.2-4.9/0.01]-V[0.8-3.7/0.01]-N[20-165/1]-S[1-37/0.5]
ESVKFE-M6-[40-175/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-165/1]-S[1-47/0.5]
ESVKFE-M7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKFE-M13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJBF-H-[5.1-13/0.1]-[40-250/0.01]-P[3.2-12.9/0.01]-V[0.8-11.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H6-[40-175/0.01]-P[3.2-5.9/0.01]-V[0.8-4.7/0.01]-N[20-165/1]-S[1-47/0.5]
ESVKJFE-H7-[40-250/0.01]-P[3.2-6.9/0.01]-V[2-5.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H8-[40-250/0.01]-P[3.2-7.9/0.01]-V[2-6.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H9-[40-250/0.01]-P[3.2-8.9/0.01]-V[2-7.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H10-[40-250/0.01]-P[4.85-9.9/0.01]-V[2-8.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H11-[40-250/0.01]-P[5.35-10.9/0.01]-V[2-9.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H12-[40-250/0.01]-P[5.85-11.9/0.01]-V[2-10.7/0.01]-N[20-240/1]-S[1-50/0.5]
ESVKJFE-H13-[40-250/0.01]-P[6.35-12.9/0.01]-V[2-11.7/0.01]-N[20-240/1]-S[1-50/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
L(L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

104mm(T4)-3.2 ~ 12.90.8 ~ 11.73.5 ~ 1320 ~ 2151 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)-3.2 ~ 12.90.8 ~ 11.73.5 ~ 1320 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)3.53.2 ~ 3.40.8 ~ 2.240 ~ 12520 ~ 1151 ~ 22
1 Piece(s)

10 Days or more

104mm(T4)43.2 ~ 3.90.8 ~ 2.740 ~ 17520 ~ 1651 ~ 27
1 Piece(s)

10 Days or more

104mm(T4)53.2 ~ 4.90.8 ~ 3.740 ~ 17520 ~ 1651 ~ 37
1 Piece(s)

10 Days or more

104mm(T4)63.2 ~ 5.90.8 ~ 4.740 ~ 17520 ~ 1651 ~ 47
1 Piece(s)

10 Days or more

104mm(T4)73.2 ~ 6.92 ~ 5.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)83.2 ~ 7.92 ~ 6.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)93.2 ~ 8.92 ~ 7.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)104.85 ~ 9.92 ~ 8.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)115.35 ~ 10.92 ~ 9.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)125.85 ~ 11.92 ~ 10.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)136.35 ~ 12.92 ~ 11.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)3.53.2 ~ 3.40.8 ~ 2.240 ~ 12520 ~ 1151 ~ 22
1 Piece(s)

10 Days or more

104mm(T4)43.2 ~ 3.90.8 ~ 2.740 ~ 17520 ~ 1651 ~ 27
1 Piece(s)

10 Days or more

104mm(T4)53.2 ~ 4.90.8 ~ 3.740 ~ 17520 ~ 1651 ~ 37
1 Piece(s)

10 Days or more

104mm(T4)63.2 ~ 5.90.8 ~ 4.740 ~ 17520 ~ 1651 ~ 47
1 Piece(s)

10 Days or more

104mm(T4)73.2 ~ 6.92 ~ 5.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)83.2 ~ 7.92 ~ 6.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)93.2 ~ 8.92 ~ 7.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)104.85 ~ 9.92 ~ 8.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)115.35 ~ 10.92 ~ 9.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)125.85 ~ 11.92 ~ 10.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

104mm(T4)136.35 ~ 12.92 ~ 11.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

10--3.2 ~ 12.90.8 ~ 11.75.1 ~ 1320 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)63.2 ~ 5.90.8 ~ 4.740 ~ 17520 ~ 1651 ~ 47
1 Piece(s)

10 Days or more

106mm(JIS)73.2 ~ 6.92 ~ 5.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)83.2 ~ 7.92 ~ 6.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)93.2 ~ 8.92 ~ 7.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)104.85 ~ 9.92 ~ 8.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)115.35 ~ 10.92 ~ 9.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)125.85 ~ 11.92 ~ 10.740 ~ 25020 ~ 2401 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)136.35 ~ 12.92 ~ 11.740 ~ 25020 ~ 2401 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Concentricity ◎0.01 Boring method Wire cutting & polishing Inner dia. tolerance +0.01/0
Tapered or not No Shaft diameter tolerance -0.01/-0.02

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.